Packaging information
Package | Pins SOT-223 (DCQ) | 6 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 78 | TUBE |
Features for the TPS73801-SEP
- VID V62/18616
- Radiation hardened
- SEL, SEB, and SEGR immune up to LET = 43 MeV-cm2/mg
- SET and SEFI characterized up to LET = 43 MeV-cm2/mg
- TID assured for every wafer lot up to 20 krad(Si)
- TID characterized up to 50 krad(Si)
- Space enhanced plastic
- Au bondwire and NiPdAu lead finish
- Enhanced mold compound for low outgassing
- One fabrication, assembly, and test site
- Extended product life cycle
- Extended product change notification
- Product traceability
- Optimized for fast transient response
- Output current: 1 A
- Dropout voltage: 300 mV
- Low noise: 45 µVRMS (10 Hz to 100 kHz)
- 1-mA quiescent current
- No protection diodes needed
- Controlled quiescent current in dropout
- Adjustable output voltage: 1.21 V to 20 V
- Less than 1-µA quiescent current in shutdown
- Stable with 10-µF output capacitor
- Stable with ceramic capacitors
- Reverse-battery protection
- No reverse current
- Thermal limiting
Description for the TPS73801-SEP
The TPS73801-SEP is a low-dropout (LDO) regulator optimized for fast transient response. The device can supply 1 A of output current with a dropout voltage of 300 mV. Operating quiescent current is 1 mA and drops to less than 1 µA in shutdown. Compared to many other regulators, quiescent current is well controlled and does not rise in dropout. In addition to fast transient response, a very low output noise makes the TPS73801-SEP regulator ideal for sensitive RF supply applications.
Output voltage range is from 1.21 to 20 V and is stable with use of output capacitors as low as 10 µF. Small ceramic capacitors can be used without the necessary addition of ESR. Internal protection circuitry includes reverse-battery protection, current limiting, thermal limiting, and reverse-current protection. The TPS73801-SEP regulator is available with an adjustable 1.21-V reference voltage and in the 6-pin TO-223 (DCQ) package.