5-pin (DBV) package image

TPS7B6933DBVR ACTIVE

150-mA, 40-V, low-IQ, low-dropout voltage regulator

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 105
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS7B69

  • 4-V to 40-V Wide VI Input Voltage Range With up
    to 45-V Transient
  • Maximum Output Current: 150 mA
  • Low Quiescent Current (IQ):
    • 15 µA Typical at Light Loads
    • 25 µA Maximum Under Full Temperature
  • 450-mV Typical Low Dropout Voltage at 100 mA
    Load Current
  • 10-mV Line Regulation Maximum
  • 20-mV Load Regulation Maximum
  • Stable With Low-ESR Ceramic Output Capacitor
    (2.2 µF to 100 µF)
  • Fixed 3.3-V and 5-V Output Voltage Options
  • Integrated Fault Protection:
    • Thermal Shutdown
    • Short-Circuit Protection
  • Packages:
    • 5-Pin SOT-23 Package
    • 4-Pin SOT-223 Package

Description for the TPS7B69

The TPS7B69xx device is a low-dropout linear regulator that operates at up to 40-V VI. With only
15-µA (typical) quiescent current at light load, the device is applicable for standby microcontrol-unit systems, especially for always-on applications like e-meters, fire alarms, and smoke detectors.

The devices have integrated short-circuit and overcurrent protection. The TPS7B69xx device operates over a –40°C to 105°C temperature range.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more