20-pin (RGW) package image

TPS7H1210MRGWTSEP ACTIVE

Radiation-tolerant, -3-V to -16.5-V input, 1-A, negative linear regulator in space-enhanced plastic

ACTIVE custom-reels CUSTOM Custom reel may be available
Same as: V62/21616-01XE-T This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS7H1210MRGWSEP ACTIVE
Package qty | Carrier 20 | TUBE
Inventory
Qty | Price 100u | +

Quality information

Rating Space
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGW) | 20
Operating temperature range (°C) -55 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the TPS7H1210-SEP

  • Vendor item drawing available, VID V62/21616
  • Total ionizing dose (TID) characterized to 30 krad(Si)
    • TID RLAT (radiation lot acceptance testing) for every wafer lot to 20 krad(Si)
  • Single-event effects (SEE) characterized
    • Single-event latchup (SEL), single-event burnout (SEB), and single-event gate rupture (SEGR) immune to linear energy transfer (LET) = 43 MeV-cm2/mg
    • Single-event functional interrupt (SEFI) and single-event transient (SET) characterized to LET = 43 MeV-cm2/mg
  • Low noise: 13.7-µVRMS typical (10 Hz to 100 kHz)
  • High power-supply rejection ration, PSRR (typical at VIN = –6 V, VOUT = –5 V, IOUT = 1 A):
    • 61 dB at 100 Hz
    • 61 dB at 100 kHz
    • 41 dB at 1 MHz
  • Input voltage range: –3 V to –16.5 V
  • Adjustable output: –1.2 V to –15.5 V
  • Up to 1-A output current
  • Stable with ceramic capacitors ≥ 10 µF
  • Built-in current-limit and thermal shutdown protection
  • Space Enhanced Plastic (SEP)
    • Controlled baseline
    • Gold bondwire
    • NiPdAu lead finish
    • One assembly and test site
    • One fabrication site
    • Military (–55°C to 125°C) temperature range
    • Extended product life cycle
    • Extended product-change notification (PCN)
    • Product traceability
    • Enhanced mold compound for low outgassing

Description for the TPS7H1210-SEP

The TPS7H1210-SEP negative voltage linear regulator is a low noise, high PSRR regulator capable of sourcing a maximum load of 1 A.

The regulator include a CMOS logic-level-compatible enable pin (EN) to allow for user-customizable power management schemes. Other features include built-in current limit and thermal shutdown to protect the device and system during fault conditions.

The TPS7H1210-SEP device is designed using bipolar technology primarily for high-accuracy, low-noise applications, where clean voltage rails are critical to maximize system performance. Therefore, it ideal to power op amps, ADCs, DACs, and other high-performance analog circuitry.

Additionally, the TPS7H1210-SEP device is suitable for post DC-DC converter regulation. By filtering the output voltage ripple inherent to DC-DC switching conversion, maximum system performance is ensured in sensitive devices and RF applications.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS7H1210MRGWSEP ACTIVE
Package qty | Carrier 20 | TUBE
Inventory
Qty | Price 100u | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more