16-pin (HKR) package image

5962-1422801VXC ACTIVE

Radiation-hardened QMLV, 2.3-V to 3.5-V input, 3-A sink and source DDR termination LDO regulator

ACTIVE barcode LOT/DATE Lot and date code selection may be available

Pricing

Qty Price
+

Quality information

Rating Space
RoHS Exempt
REACH Yes
Lead finish / Ball material NIAU
MSL rating / Peak reflow Level-NC-NC-NC
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins CFP (HKR) | 16
Operating temperature range (°C) -55 to 125
Package qty | Carrier 25 | TUBE

Features for the TPS7H3301-SP

  • 5962R14228(1):
    • Radiation hardness assurance (RHA) qualified to total ionizing dose (TID) 100 krad(Si)
    • Single event latch-up (SEL), single event gate rupture (SEGR), single event burnout (SEB) immune to LET = 70 MeV-cm2/mg(2)
    • Single event transient (SET), single event functional interrupt (SEFI), and single event upset (SEU) characterized to 70 MeV-cm2/mg(2)
  • Supports DDR, DDR2, DDR3, DDR3L, and DDR4 termination applications
  • Input voltage: supports a 2.5-V and 3.3-V rail(3)
  • Separate low-voltage input (VLDOIN) down to
    0.9 V for improved power efficiency(3)
  • 3-A sink and source termination regulator includes droop compensation
  • Enable input and power-good output for power supply sequencing
  • VTT termination regulator
    • Output voltage range: 0.5 to 1.75 V
    • 3-A sink and source current
  • Integrated precision voltage divider network with sense input
  • Remote sensing (VTTSNS)
  • VTTREF buffered reference
    • ±15-mV accuracy
    • ±10-mA sink and source current
  • Undervoltage lockout (UVLO) and overcurrent limit (OCL) functionality integrated

Description for the TPS7H3301-SP

The TPS7H3301-SP is a TID and SEE radiation-hardened double data rate (DDR) 3-A termination regulator with built-in VTTREF buffer. The regulator is specifically designed to provide a complete, compact, low-noise solution for space DDR termination applications such as single board computers, solid state recorders, and payload processing.

The TPS7H3301-SP supports DDR VTT termination applications using DDR, DDR2, DDR3, DDR4. The fast transient response of the TPS7H3301-SP VTT regulator allows for a very stable supply during read/write conditions. During transients, the fast tracking feature of the VTTREF supply minimizes any voltage offset between VTT/Vo and VTTREF. To enable simple power sequencing, both an enable input and a power-good output (PGOOD) have been integrated into the TPS7H3301-SP. The PGOOD output is open-drain so it can be tied to multiple open-drain outputs to monitor when all supplies have come into regulation. The enable signal can also be used to discharge VTT/Vo during suspend to RAM (S3) power down mode.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more