Packaging information
Package | Pins B0QFN (RDH) | 30 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the TPSM63603
- Versatile
synchronous buck DC/DC module
- Integrated MOSFETs, inductor, and controller
- Wide input voltage range of 3 V to 36 V
- Adjustable output voltage from 1 V to 16 V
- 4-mm × 6-mm × 1.8-mm overmolded package
- –40°C to 125°C junction temperature range
- Frequency adjustable from 200 kHz to 2.2 MHz using the RT pin or an external SYNC signal
- Negative output voltage capability
- Ultra-high
efficiency across the full load range
- 93% peak efficiency at 12 VIN, 5 VOUT,1 MHz
- External bias option for improved efficiency
- Shutdown quiescent current of 0.6 µA (typical)
- Ultra-low conducted and radiated
EMI signatures
- Low-noise package with dual input paths and integrated capacitors reduces switch ringing
- Spread-spectrum modulation (S suffix)
- Resistor-adjustable switch-node slew rate
- Constant-frequency FPWM mode of operation
- Meets CISPR 11 and 32 class B emissions
- Suitable for scalable power supplies
- Pin compatible with the TPSM63602 (36 V, 2 A)
- Inherent protection features for robust design
- Precision enable input and open-drain PGOOD indicator for sequencing, control, and VIN UVLO
- Overcurrent and thermal shutdown protections
- Create a custom design using the TPSM63603 with the WEBENCH Power Designer
Description for the TPSM63603
The TPSM63603 synchronous buck power module is a highly integrated 36-V, 3-A DC/DC solution that combines power MOSFETs, a shielded inductor, and passives in an Enhanced HotRod™ QFN package. The module has pins for VIN and VOUT located at the corners of the package for optimized input and output capacitor layout placement. Four larger thermal pads beneath the module enable a simple layout and easy handling in manufacturing.
With an output voltage from 1 V to 16 V, the TPSM63603 is designed to quickly and easily implement a low-EMI design in a small PCB footprint. The total solution requires as few as four external components and eliminates the magnetics and compensation part selection from the design process.
Although designed for small size and simplicity in space-constrained applications, the TPSM63603 module offers many features for robust performance: precision enable with hysteresis for adjustable input-voltage UVLO, resistor-programmable switch node slew rate and spread spectrum option for improved EMI, integrated VCC, bootstrap and input capacitors for increased reliability and higher density, constant switching frequency over the full load current range, and a PGOOD indicator for sequencing, fault protection, and output voltage monitoring.