UC3855A

ACTIVE

Bipolar CCM PFC controller with 16V/10V UVLO and zero voltage transition, 0°C to 70°C

Product details

Vin (max) (V) 20 Operating temperature range (°C) 0 to 70 Control mode CCM Topology Boost, PFC controller Rating Catalog Features > 750 W applications, > 750W Applications, Average current mode, Continuous Control Mode, Enable, OVP, Overvoltage protection Duty cycle (max) (%) 95
Vin (max) (V) 20 Operating temperature range (°C) 0 to 70 Control mode CCM Topology Boost, PFC controller Rating Catalog Features > 750 W applications, > 750W Applications, Average current mode, Continuous Control Mode, Enable, OVP, Overvoltage protection Duty cycle (max) (%) 95
SOIC (DW) 20 131.84 mm² 12.8 x 10.3
  • Controls Boost PWM to Near Unity Power Factor
  • Fixed Frequency Average Current Mode Control Minimizes Line Current Distortion
  • Built-in Active Snubber (ZVT) Allows Operation to 500kHz, Improved EMI and Efficiency
  • Inductor Current Synthesizer allows Single Current Transformer Current Sense for Improved Efficiency and Noise Margin
  • Accurate Analog Multiplier with Line Compensator allows for Universal Input Voltage Operation
  • High Bandwidth (5MHz), Low Offset Current Amplifier
  • Overvoltage and Overcurrent protection
  • Two UVLO Threshold Options
  • 150&mirco;A Startup Supply Current Typical
  • Precision 1% 7.5V Reference
  • Controls Boost PWM to Near Unity Power Factor
  • Fixed Frequency Average Current Mode Control Minimizes Line Current Distortion
  • Built-in Active Snubber (ZVT) Allows Operation to 500kHz, Improved EMI and Efficiency
  • Inductor Current Synthesizer allows Single Current Transformer Current Sense for Improved Efficiency and Noise Margin
  • Accurate Analog Multiplier with Line Compensator allows for Universal Input Voltage Operation
  • High Bandwidth (5MHz), Low Offset Current Amplifier
  • Overvoltage and Overcurrent protection
  • Two UVLO Threshold Options
  • 150&mirco;A Startup Supply Current Typical
  • Precision 1% 7.5V Reference

The UC3855A/B provides all the control features necessary for high power, high frequency PFC boost converters. The average current mode control method allows for stable, low distortion AC line current programming without the need for slope compensation. In addition, the UC3855 utilizes an active snubbing or ZVT (Zero Voltage Transition technique) to dramatically reduce diode recovery and MOSFET turn-on losses, resulting in lower EMI emissions and higher efficiency. Boost converter switching frequencies up to 500kHz are now realizable, requiring only an additional small MOSFET, diode, and inductor to resonantly soft switch the boost diode and switch. Average current sensing can be employed using a simple resistive shunt or a current sense transformer. Using the current sense transformer method, the internal current synthesizer circuit buffers the inductor current during the switch on-time, and reconstructs the inductor current during the switch off-time. Improved signal to noise ratio and negligible current sensing losses make this an attractive solution for higher power applications.

The UC3855A/B also features a single quadrant multiplier, squarer, and divider circuit which provides the programming signal for the current loop. The internal multiplier current limit reduces output power during low line conditions. An overvoltage protection circuit disables both controller outputs in the event of a boost output OV condition.

Low startup supply current, UVLO with hysteresis, a 1% 7.5V reference, voltage amplifier with softstart, input supply voltage clamp, enable comparator, and overcurrent comparator complete the list of features. Available packages include: 20 pin N, DW, Q, J, and L.

The UC3855A/B provides all the control features necessary for high power, high frequency PFC boost converters. The average current mode control method allows for stable, low distortion AC line current programming without the need for slope compensation. In addition, the UC3855 utilizes an active snubbing or ZVT (Zero Voltage Transition technique) to dramatically reduce diode recovery and MOSFET turn-on losses, resulting in lower EMI emissions and higher efficiency. Boost converter switching frequencies up to 500kHz are now realizable, requiring only an additional small MOSFET, diode, and inductor to resonantly soft switch the boost diode and switch. Average current sensing can be employed using a simple resistive shunt or a current sense transformer. Using the current sense transformer method, the internal current synthesizer circuit buffers the inductor current during the switch on-time, and reconstructs the inductor current during the switch off-time. Improved signal to noise ratio and negligible current sensing losses make this an attractive solution for higher power applications.

The UC3855A/B also features a single quadrant multiplier, squarer, and divider circuit which provides the programming signal for the current loop. The internal multiplier current limit reduces output power during low line conditions. An overvoltage protection circuit disables both controller outputs in the event of a boost output OV condition.

Low startup supply current, UVLO with hysteresis, a 1% 7.5V reference, voltage amplifier with softstart, input supply voltage clamp, enable comparator, and overcurrent comparator complete the list of features. Available packages include: 20 pin N, DW, Q, J, and L.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet High Performance Power Factor Preregulator datasheet (Rev. B) 27 Oct 2005

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos