16-pin (DVE) package image

UCC12040DVE ACTIVE

500 mW, high efficiency 3 kVrms isolated DC-DC converter

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

UCC12040DVER ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SO-MOD (DVE) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 40 | TUBE

Features for the UCC12040

  • High-density DC/DC module with optimized integrated transformer technology
  • Input voltage range: 4.5 V to 5.5 V
  • Output voltages (selectable): 5.4 V, 5.0 V, 3.7 V, 3.3 V
  • Output power: 500 mW
  • Peak efficiency: 60%
  • Line regulation (typical): 1%
  • Load regulation (typical): 1.5%
  • Meets CISPR32 Class B EMI limits without ferrite beads on a 2-layer PCB
  • Spread spectrum modulation (SSM)
  • Robust isolation barrier:
    • Isolation rating: 3 kVRMS
    • Surge capability: 6.5 kVPK
    • Working voltage: 850 VRMS
    • CMTI (typical): ±100 V/ns
  • Short circuit recovery
  • Thermal shutdown
  • 16-pin wide-body SOIC package with > 8-mm creepage and clearance
  • Extended temperature range: –40°C to 125°C
  • Safety-related certifications:
    • 5657-VPK basic isolation per DIN V VDE V 0884-11:2017- 01

    • 3000-VRMS isolation for 1 minute per UL 1577

    • UL certification per IEC 60950-1, IEC 62368- 1 and IEC 60601-1 end equipment standards
    • CQC approval per GB4943.1-2011

Description for the UCC12040

UCC12040 is a DC/DC power module with 3-kVRMSbasic isolation rating designed to provide efficient, isolated power to isolated circuits that require a bias supply with a well-regulated output voltage. The device integrates a transformer and DC/DC controller with a proprietary architecture to provide 500 mW (typical) of isolated power with low EMI.

The UCC12040 integrates protection features for increased system robustness. The device also has an enable pin, synchronization capability, and regulated 5-V or 3.3-V output options with headroom. The UCC12040 is a low-profile, miniaturized solution offered in a wide-body SOIC package with 2.65-mm height.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

UCC12040DVER ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more