UCC2813-5-Q1 (ACTIVE) Automotive 3.6V to 12V, 1A BiCMOS Current Mode PWM Controller

Automotive 3.6V to 12V, 1A BiCMOS Current Mode PWM Controller - UCC2813-5-Q1
Datasheet
 

Models (5)

Title Category Type Size (KB) Date Views
UCCx805 & UCCx813-5 Unencrypted PSpice Transient Model PSpice Model ZIP 6 KB 18 Feb 2016 0 views
UCCX805 & UCCX813-5 TINA-TI Startup Reference Design TINA-TI Reference Design TSC 667 KB 11 Oct 2011 0 views
UCCX805 & UCCX813-5 TINA-TI Steady State Reference Design TINA-TI Reference Design TSC 668 KB 11 Oct 2011 0 views
UCCX805 & UCCX813-5 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 28 KB 11 Oct 2011 0 views
UCCx805, UCCx813-5 Families PSpice Transient Model (Rev. B) PSpice Model ZIP 88 KB 06 Jul 2010 0 views

Reference designs

Description Part Number Company Tool Type
Flyback, Linear Regulator for Medical Pack (5.75V @ 10mA) PMP2187 Texas Instruments Reference designs

WEBENCH® Designer UCC2813-5-Q1

 AC  DC  
AC Frequency  60 Hz  50 Hz
Use Isolated Output?
  Min   Max Range
VinRMS  V 5.50 to 2000.00V
Vout  V 3.3 to 1000V
Iout  A ≤ 100A
Ambient Temp  °C -40 to 125°C