Home Energiemanagement DC/DC-Spannungsversorgungsmodul Stromversorgungsmodule (integrierter Induktor)

TPSM82A823

AKTIV

5.5V, 3A step-down converter module with integrated inductor in SIL package

Produktdetails

Operating temperature range (°C) to
Operating temperature range (°C) to
USIP (SIH) 10 See data sheet
  • High efficiency
    • > 92% at VIN = 3.3V and VOUT = 1.2V
    • > 97% at VIN = 5V and VOUT = 3.3V
  • 2.5V to 5.5V input voltage range
  • 0.6V to VIN adjustable output voltage
  • 26µA operating quiescent current at VIN = 5V (non-switching)
  • Forced-PWM (pulse-width modulation) (TPSM82A823A, TPSM82A824A) and PSM (automatic power save mode) versions
  • 100% duty cycle enables low-dropout operation (VIN – VOUT minimum drop)
  • Output discharge
  • Power-good output
  • Integrated soft start-up with prebiased output start-up capability
  • Overtemperature and hiccup short-circuit protection with automatic recovery
  • 2.2MHz fixed switching frequency
  • Peak current-mode control
  • Pin and footprint-compatible with TPSM82821, TPSM82822, and TPSM82823
  • 2.5mm × 2mm design size, 10-pin µSiP with 1.2mm maximum height
  • High efficiency
    • > 92% at VIN = 3.3V and VOUT = 1.2V
    • > 97% at VIN = 5V and VOUT = 3.3V
  • 2.5V to 5.5V input voltage range
  • 0.6V to VIN adjustable output voltage
  • 26µA operating quiescent current at VIN = 5V (non-switching)
  • Forced-PWM (pulse-width modulation) (TPSM82A823A, TPSM82A824A) and PSM (automatic power save mode) versions
  • 100% duty cycle enables low-dropout operation (VIN – VOUT minimum drop)
  • Output discharge
  • Power-good output
  • Integrated soft start-up with prebiased output start-up capability
  • Overtemperature and hiccup short-circuit protection with automatic recovery
  • 2.2MHz fixed switching frequency
  • Peak current-mode control
  • Pin and footprint-compatible with TPSM82821, TPSM82822, and TPSM82823
  • 2.5mm × 2mm design size, 10-pin µSiP with 1.2mm maximum height

The TPSM82A823x and TPSM82A824x are 3A and 4A synchronous step-down converter modules in MicroSiP™ package with integrated inductor for compact design. Peak efficiency occurs between 1A and 2A output current.

The integrated inductor simplifies the design, reduces external components, and saves PCB area. The TPSM82A823A and TPSM82A824A operate in PWM; the TPSM82A823 and TPSM82A824 support automatic PSM at light loads. All variants operate at 2.2MHz fixed frequency with peak current-mode control for stable regulation across load and input voltage variations.

EN and PG pins enable flexible sequencing. Integrated soft start-up reduces the inrush current required from the input supply. Overtemperature and overcurrent short-circuit protection deliver a robust and reliable design.

The TPSM82A823x and TPSM82A824x are 3A and 4A synchronous step-down converter modules in MicroSiP™ package with integrated inductor for compact design. Peak efficiency occurs between 1A and 2A output current.

The integrated inductor simplifies the design, reduces external components, and saves PCB area. The TPSM82A823A and TPSM82A824A operate in PWM; the TPSM82A823 and TPSM82A824 support automatic PSM at light loads. All variants operate at 2.2MHz fixed frequency with peak current-mode control for stable regulation across load and input voltage variations.

EN and PG pins enable flexible sequencing. Integrated soft start-up reduces the inrush current required from the input supply. Overtemperature and overcurrent short-circuit protection deliver a robust and reliable design.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 1
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt TPSM82A823x, TPSM82A824x 3A and 4A, High-Efficiency, Step-Down Converter MicroSiP™ Power Modules With Integrated Inductor datasheet PDF | HTML 05.07.2026

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

TPSM82A824EVM-162 — TPSM82A824 – Evaluierungsmodul

Die Evaluierungsmodule (EVMs) TPSM82A824 und TPSM82A824A helfen Anwendern, den Betrieb und die Funktionalität der Abwärtswandlermodule TPSM82A824 und TPSM82A824A einfach zu evaluieren und zu testen. Die EVMs wandeln eine 2,5-V- bis 5,5-V-Eingangsspannung in eine geregelte 1,8-V-Ausgangsspannung um, (...)

Benutzerhandbuch: PDF | HTML
Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
USIP (SIH) 10 Ultra Librarian

Bestellen & Qualität

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos