Home Energiemanagement Gate-Treiber Isolierte Gate-Treiber
NEU

UCC23710

AKTIV

Produktdetails

Operating temperature range (°C) to Rating Catalog
Operating temperature range (°C) to Rating Catalog
SOIC (DW) 16 106.09 mm² (10.3 mm × 10.3 mm)
  • 5kVRMS single-channel isolated gate driver
  • SiC MOSFETs and IGBTs up to 1500Vpk
  • 36V maximum output drive voltage (VDD-VEE)
  • ±5A drive strength
  • 300V/ns minimum CMTI
  • 250ns response time fast DESAT protection with 9V threshold
  • 2.5A internal active Miller clamp
  • 200mA soft turn-off during fault conditions
  • Alarm FLT on overcurrent
  • Fault rest mechanism : Reset on PWM input
  • 12V VDD UVLO
  • 100ns (maximum) propagation delay and 30ns (maximum) pulse/part skew
  • SOIC-16DW wide body package with creepage and clearance distance > 8mm
  • Operating junction temperature –40°C to 150°C
  • 5kVRMS single-channel isolated gate driver
  • SiC MOSFETs and IGBTs up to 1500Vpk
  • 36V maximum output drive voltage (VDD-VEE)
  • ±5A drive strength
  • 300V/ns minimum CMTI
  • 250ns response time fast DESAT protection with 9V threshold
  • 2.5A internal active Miller clamp
  • 200mA soft turn-off during fault conditions
  • Alarm FLT on overcurrent
  • Fault rest mechanism : Reset on PWM input
  • 12V VDD UVLO
  • 100ns (maximum) propagation delay and 30ns (maximum) pulse/part skew
  • SOIC-16DW wide body package with creepage and clearance distance > 8mm
  • Operating junction temperature –40°C to 150°C

The UCC23710 is a galvanic isolated single channel gate driver designed for SiC MOSFETs and IGBTs up to 1500VDC operatng voltage with advanced protection features, best-in-class dynamic performance, and robustness. UCC23710 has up to ±5A peak source and sink current.

The input side is isolated from the output side with SiO2 isolation technology, supporting up to 1.5kVPK working voltage, 10kVPK surge immunity, as well as providing low part-to-part skew and >300V/ns common-mode transient immunity.

The UCC23710 includes the state-of-art protection features, such as overcurrent protection with DESAT protection with soft turn-off (STO), active Miller clamp, fault diagnosticsand input and output side power supply UVLO to optimize SiC and IGBT switching behavior and robustness.

The UCC23710 is a galvanic isolated single channel gate driver designed for SiC MOSFETs and IGBTs up to 1500VDC operatng voltage with advanced protection features, best-in-class dynamic performance, and robustness. UCC23710 has up to ±5A peak source and sink current.

The input side is isolated from the output side with SiO2 isolation technology, supporting up to 1.5kVPK working voltage, 10kVPK surge immunity, as well as providing low part-to-part skew and >300V/ns common-mode transient immunity.

The UCC23710 includes the state-of-art protection features, such as overcurrent protection with DESAT protection with soft turn-off (STO), active Miller clamp, fault diagnosticsand input and output side power supply UVLO to optimize SiC and IGBT switching behavior and robustness.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 2
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt UCC23710 Opto-Input Single Channel Isolated Protection Gate Driver for SiC/IGBT datasheet PDF | HTML 22.12.2025
Zertifikat FPPT2 - Nonoptical Isolating Devices UL 1577 Certificate of Compliance (Rev. A) 24.09.2026

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
SOIC (DW) 16 Ultra Librarian

Bestellen & Qualität

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos