LM27213

ACTIVE

5-V to 30-V hysteretic synchronous buck controller

Product details

Vin (min) (V) 5 Vin (max) (V) 30 Iout (max) (A) 25 Operating temperature range (°C) -5 to 110 Rating Catalog Vout (min) (V) 0.7 Vout (max) (V) 1.708 Features Adjustable current limit, Light Load Efficiency, Power good, Synchronous Rectification, UVLO Fixed Iq (typ) (µA) 3000 Duty cycle (max) (%) 85 Number of phases 1
Vin (min) (V) 5 Vin (max) (V) 30 Iout (max) (A) 25 Operating temperature range (°C) -5 to 110 Rating Catalog Vout (min) (V) 0.7 Vout (max) (V) 1.708 Features Adjustable current limit, Light Load Efficiency, Power good, Synchronous Rectification, UVLO Fixed Iq (typ) (µA) 3000 Duty cycle (max) (%) 85 Number of phases 1
TSSOP (DGG) 48 101.25 mm² 12.5 x 8.1 WQFN (RHS) 48 49 mm² 7 x 7
  • Ideal Load and Line Transient Responses
  • 5V to 30V Input Range
  • On-Chip Gate Drive
  • Convenient CLK_EN# Signal
  • Input Under-Voltage Lockout
  • High Light-Load Efficiency
  • Adjustable Analog Soft Start
  • Peak Current Limit
  • Over-Voltage Protection
  • Error Correction for Good Static Accuracy
  • ±1% DAC Accuracy Over Temperature
  • Interfaces with the LM2647 System Supply
  • Available in TSSOP or WQFN Packages

All trademarks are the property of their respective owners.

  • Ideal Load and Line Transient Responses
  • 5V to 30V Input Range
  • On-Chip Gate Drive
  • Convenient CLK_EN# Signal
  • Input Under-Voltage Lockout
  • High Light-Load Efficiency
  • Adjustable Analog Soft Start
  • Peak Current Limit
  • Over-Voltage Protection
  • Error Correction for Good Static Accuracy
  • ±1% DAC Accuracy Over Temperature
  • Interfaces with the LM2647 System Supply
  • Available in TSSOP or WQFN Packages

All trademarks are the property of their respective owners.

The LM27213 is a single-phase synchronous buck regulator controller designed to fully support a portable microprocessor. On-chip gate drive makes for a compact, single chip solution. Output currents in excess of 25 Amps are possible.

The IC employs a current mode hysteretic control mechanism. Inductor current is sensed through a low value sense resistor.

The LM27213 will operate over an input voltage range of 5V to 30V. The output voltage is programmed through 6 Voltage Identification (VID) pins and ranges from 0.700V to 1.708V in 64 steps.

Since the error in the output voltage directly sets the inductor current, the dynamic response to a large, fast load transient is close to a square wave. This is optimal for mode transition requirements. Also, due to the intrinsic input voltage feedforward characteristic of hysteretic control, the line transient response is excellent as well.

The IC provides cycle-by-cycle peak current limit, over-voltage protection, and a power good signal. The LM27213 fully supports the Stop CPU and Sleep modes offered by some processors. When enabled, the IC enters a power-saving “diode emulator” mode which helps prolong battery runtime for portable systems.

The LM27213 also has a soft start feature for the external adjustment of soft start speed.

The LM27213 is a single-phase synchronous buck regulator controller designed to fully support a portable microprocessor. On-chip gate drive makes for a compact, single chip solution. Output currents in excess of 25 Amps are possible.

The IC employs a current mode hysteretic control mechanism. Inductor current is sensed through a low value sense resistor.

The LM27213 will operate over an input voltage range of 5V to 30V. The output voltage is programmed through 6 Voltage Identification (VID) pins and ranges from 0.700V to 1.708V in 64 steps.

Since the error in the output voltage directly sets the inductor current, the dynamic response to a large, fast load transient is close to a square wave. This is optimal for mode transition requirements. Also, due to the intrinsic input voltage feedforward characteristic of hysteretic control, the line transient response is excellent as well.

The IC provides cycle-by-cycle peak current limit, over-voltage protection, and a power good signal. The LM27213 fully supports the Stop CPU and Sleep modes offered by some processors. When enabled, the IC enters a power-saving “diode emulator” mode which helps prolong battery runtime for portable systems.

The LM27213 also has a soft start feature for the external adjustment of soft start speed.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM27213 Single Phase Hysteretic Buck Controller datasheet (Rev. A) 28 Mar 2013
Application note AN-1487 Current Mode Hysteretic Buck Regulators (Rev. B) 05 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
TSSOP (DGG) 48 View options
WQFN (RHS) 48 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos