Home Power management DC/DC power modules Isolated power modules (integrated transformer)

3.3/1.2-V 45-W Output, 48-V Input DC/DC Converter

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Iout (max) (A) 10 Vin (max) (V) 75
Rating Catalog Operating temperature range (°C) -40 to 85 Iout (max) (A) 10 Vin (max) (V) 75
DIPMODULE (ERJ) 10 2172.59 mm² 57.4 x 37.85
  • Dual Outputs (Independently Regulated)
  • Input Voltage Range: 36 V to 75 V
  • Power-Up/Down Sequencing
  • 1500 VDC Isolation
  • Over-Current Protection
  • Over-Temperature Shutdown
  • Under-Voltage Lockout
  • Fixed Frequency Operation
  • Temp Range: -40°C to 85°C
  • Industry Standard Outline
  • Operates with PTB4851x for Complete AC7 Power Solution
  • Powers up to 64 DSL Ports
  • Safety Approvals:
    • UL/cUL 60950
    • EN 60950

  • Dual Outputs (Independently Regulated)
  • Input Voltage Range: 36 V to 75 V
  • Power-Up/Down Sequencing
  • 1500 VDC Isolation
  • Over-Current Protection
  • Over-Temperature Shutdown
  • Under-Voltage Lockout
  • Fixed Frequency Operation
  • Temp Range: -40°C to 85°C
  • Industry Standard Outline
  • Operates with PTB4851x for Complete AC7 Power Solution
  • Powers up to 64 DSL Ports
  • Safety Approvals:
    • UL/cUL 60950
    • EN 60950

The PTB4850x power modules are a dual-output isolated DC/DC converter, designed to provide the logic supply voltages for AC-7 based xDSL applications. The PTB48500 is rated for 13 A of total output current, making it suitable for 32-channel xDSL applications. The PTB48501 and PTB48502 provide output current for powering up to 64 xDSL channels. The PTB48501 is rated for 16.5 A total output current, and the PTB48502, 21 A. The PTB48502 incorporates 10 W of additional capacity for powering peripheral circuitry. Any of these converters can be used for other applications with similar power requirements.

The modules operate from a standard telecom (-48 V) central office (CO) supply and include an on/off enable control, output current limit, over-temperature protection, input under-voltage lockout (UVLO). The PTB48500 and PTB48501 also incorporates a power-up reset (POR) output.

The modules are designed to operate with one of the PTB4851x DC/DC converter modules. The combination of PTB4850x and PTB4851x converter provides the complete the power supply for an AC7 chipset. The EN Out and Sync Out pins provide compatible output signals for controlling both the power up sequence and switching frequency the PTB48510.

The PTB4850x modules employ double-sided surface mount construction, and are an industry standard size.

The PTB4850x power modules are a dual-output isolated DC/DC converter, designed to provide the logic supply voltages for AC-7 based xDSL applications. The PTB48500 is rated for 13 A of total output current, making it suitable for 32-channel xDSL applications. The PTB48501 and PTB48502 provide output current for powering up to 64 xDSL channels. The PTB48501 is rated for 16.5 A total output current, and the PTB48502, 21 A. The PTB48502 incorporates 10 W of additional capacity for powering peripheral circuitry. Any of these converters can be used for other applications with similar power requirements.

The modules operate from a standard telecom (-48 V) central office (CO) supply and include an on/off enable control, output current limit, over-temperature protection, input under-voltage lockout (UVLO). The PTB48500 and PTB48501 also incorporates a power-up reset (POR) output.

The modules are designed to operate with one of the PTB4851x DC/DC converter modules. The combination of PTB4850x and PTB4851x converter provides the complete the power supply for an AC7 chipset. The EN Out and Sync Out pins provide compatible output signals for controlling both the power up sequence and switching frequency the PTB48510.

The PTB4850x modules employ double-sided surface mount construction, and are an industry standard size.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Dual-Output, 48-V Input Isolated DC/DC Converter for xDSL datasheet (Rev. C) 09 Aug 2005
Analog Design Journal New power modules improve surface-mount manufacturability 14 Jul 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
DIPMODULE (ERJ) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos