Home Power management DC/DC power modules Isolated power modules (integrated transformer)

50-W, 48-V Input, 12-V Output, Isolated DC/DC Converter

Product details

Features PMBus Vin (min) (V) 36 Vin (max) (V) 75 Vout (max) (V) 13.2 Rating Catalog Operating temperature range (°C) -40 to 85 Vout (min) (V) 7.2
Features PMBus Vin (min) (V) 36 Vin (max) (V) 75 Vout (max) (V) 13.2 Rating Catalog Operating temperature range (°C) -40 to 85 Vout (min) (V) 7.2
DIPMODULE (EAW) 8 1370.712 mm² 57.4 x 23.88
  • 50-W Output
  • Input Voltage Range: 36 V to 75 V
  • 91% Efficiency
  • 1500 VDC Isolation
  • On/Off Control
  • Overcurrent Protection
  • Differential Remote Sense
  • Adjustable Output Voltage
  • Output Overvoltage Protection
  • Over-Temperature Shutdown
  • Undervoltage Lockout
  • Standard 1/8-Brick Footprint
  • UL Safety Agency Approval

  • 50-W Output
  • Input Voltage Range: 36 V to 75 V
  • 91% Efficiency
  • 1500 VDC Isolation
  • On/Off Control
  • Overcurrent Protection
  • Differential Remote Sense
  • Adjustable Output Voltage
  • Output Overvoltage Protection
  • Over-Temperature Shutdown
  • Undervoltage Lockout
  • Standard 1/8-Brick Footprint
  • UL Safety Agency Approval

The PTEA404120 power module is a single-output isolated DC/DC converter, housed in an industry standard one-eighth brick package. This module is rated up to 50 W with a maximum load current of 4.2 A.

The PTEA404120 operates from a standard 48-V telecom central office (CO) supply and occupies less than 2.0 in2 of PCB area. The modules offer OEMs a compact and flexible high-output power source in an industry standard footprint. They are suitable for distributed power applications in both telecom and computing environments, and may be used for intermediate bus converter architectures.

Features include a remote On/Off control with optional logic polarity, an undervoltage lockout (UVLO), a differential remote sense, and an industry standard output voltage adjustment using an external resistor. Protection features include output overcurrent protection (OCP), overvoltage protection (OVP), and thermal shutdown (OTP).

The modules are fully integrated for stand-alone operation, and require no additional components.

The PTEA404120 power module is a single-output isolated DC/DC converter, housed in an industry standard one-eighth brick package. This module is rated up to 50 W with a maximum load current of 4.2 A.

The PTEA404120 operates from a standard 48-V telecom central office (CO) supply and occupies less than 2.0 in2 of PCB area. The modules offer OEMs a compact and flexible high-output power source in an industry standard footprint. They are suitable for distributed power applications in both telecom and computing environments, and may be used for intermediate bus converter architectures.

Features include a remote On/Off control with optional logic polarity, an undervoltage lockout (UVLO), a differential remote sense, and an industry standard output voltage adjustment using an external resistor. Protection features include output overcurrent protection (OCP), overvoltage protection (OVP), and thermal shutdown (OTP).

The modules are fully integrated for stand-alone operation, and require no additional components.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 50-W 48-V Input, 12-V Output, Isolated DC-DC Bus Converter datasheet (Rev. C) 05 Nov 2010

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location