Home Power management DC/DC power modules Power modules (integrated inductor)

PTH04040W

ACTIVE

60 A, 3.3/5-V Input Non-Isolated Wide-Output Adjust Power Module

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Iout (max) (A) 60 Vin (max) (V) 5.5 Vin (min) (V) 2.95 Vout (max) (V) 2.5 Vout (min) (V) 0.8 Topology Buck Features Enable, Output discharge, Tracking Control mode Voltage mode Switching frequency (max) (Hz) 975000 Switching frequency (min) (Hz) 675000
Rating Catalog Operating temperature range (°C) -40 to 85 Iout (max) (A) 60 Vin (max) (V) 5.5 Vin (min) (V) 2.95 Vout (max) (V) 2.5 Vout (min) (V) 0.8 Topology Buck Features Enable, Output discharge, Tracking Control mode Voltage mode Switching frequency (max) (Hz) 975000 Switching frequency (min) (Hz) 675000
DIPMODULE (EVF) 20 1459.5776 mm² 52.96 x 27.56 DIPMODULE (EVG) 20 1459.5776 mm² 52.96 x 27.56
  • 60-A Output Current
  • 3.3-V and 5-V Input Voltage
  • Wide-Output Voltage Adjust (0.8 V to 2.5 V)
  • Efficiencies up to 93%
  • On/Off Inhibit
  • Differential Output Sense
  • Output Overcurrent Protection
    (Nonlatching, Auto-Reset)
  • Overtemperature Protection
  • Auto-Track™ Sequencing
  • Start Up Into Output Prebias
  • Margin Up/Down Controls
  • Operating Temperature: –40°C to 85°C
  • Multi-Phase, Switch-Mode Topology
  • Programmable Undervoltage Lockout (UVLO)
  • Safety Agency Approvals:
    UL/IEC/CSA-22.2 60950-1
  • APPLICATIONS
    • Advanced Computing and Server Applications

Auto-Track, POLA, TMS320 are trademarks of Texas Instruments.

  • 60-A Output Current
  • 3.3-V and 5-V Input Voltage
  • Wide-Output Voltage Adjust (0.8 V to 2.5 V)
  • Efficiencies up to 93%
  • On/Off Inhibit
  • Differential Output Sense
  • Output Overcurrent Protection
    (Nonlatching, Auto-Reset)
  • Overtemperature Protection
  • Auto-Track™ Sequencing
  • Start Up Into Output Prebias
  • Margin Up/Down Controls
  • Operating Temperature: –40°C to 85°C
  • Multi-Phase, Switch-Mode Topology
  • Programmable Undervoltage Lockout (UVLO)
  • Safety Agency Approvals:
    UL/IEC/CSA-22.2 60950-1
  • APPLICATIONS
    • Advanced Computing and Server Applications

Auto-Track, POLA, TMS320 are trademarks of Texas Instruments.

The PTH04040W is a high-performance 60-A rated, nonisolated, power module, which uses the latest multi-phase switched-mode topology. This provides a small, ready-to-use module, that can power the most densely populated multiprocessor systems.

The PTH04040W operates over an input voltage range of 2.95 V to 5.5 V, and can be set to any output voltage over the range, 0.8 V to 2.5 V, using a single external resistor. The combination of a wide input voltage and wide-output adjust range allows the PTH04040W to be used in many of high-performance applications. These include advanced computing platforms and servers that utilize either a 3.3-V or 5-V distribution bus.

These modules incorporate a comprehensive list of features. They include an on/off inhibit and margin up/down controls. A differential remote output voltage sense ensures tight load regulation, and an output overcurrent and overtemperature shutdown protect against most load faults. A programmable undervoltage lockout allows the turn-on threshold to be customized.

The PTH04040W incorporates Auto-Track™. Auto-Track is a popular feature of the PTH family that allows the outputs of multiple modules to track a common voltage during power-up and power-down transitions. This greatly simplifies the sequencing of voltages for VLSI ICs that operate off multiple power rails.

The double-sided surface mount construction has a low profile and compact footprint. It is available in both throughhole and surface-mount packages.

The PTH04040W is a high-performance 60-A rated, nonisolated, power module, which uses the latest multi-phase switched-mode topology. This provides a small, ready-to-use module, that can power the most densely populated multiprocessor systems.

The PTH04040W operates over an input voltage range of 2.95 V to 5.5 V, and can be set to any output voltage over the range, 0.8 V to 2.5 V, using a single external resistor. The combination of a wide input voltage and wide-output adjust range allows the PTH04040W to be used in many of high-performance applications. These include advanced computing platforms and servers that utilize either a 3.3-V or 5-V distribution bus.

These modules incorporate a comprehensive list of features. They include an on/off inhibit and margin up/down controls. A differential remote output voltage sense ensures tight load regulation, and an output overcurrent and overtemperature shutdown protect against most load faults. A programmable undervoltage lockout allows the turn-on threshold to be customized.

The PTH04040W incorporates Auto-Track™. Auto-Track is a popular feature of the PTH family that allows the outputs of multiple modules to track a common voltage during power-up and power-down transitions. This greatly simplifies the sequencing of voltages for VLSI ICs that operate off multiple power rails.

The double-sided surface mount construction has a low profile and compact footprint. It is available in both throughhole and surface-mount packages.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet 60-A 3.3/5-V Input Non-isolated Wide-Output Adjust Power Modules datasheet (Rev. C) 29 Jun 2010
Selection guide Innovative DC/DC Power Modules Selection Guide (Rev. D) 14 Oct 2021
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note High-Temperatures Soldering Requirements for Plug-in Power, Surface-Mount Pdts (Rev. A) 13 Aug 2009
Analog Design Journal New power modules improve surface-mount manufacturability 14 Jul 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
DIPMODULE (EVF) 20 View options
DIPMODULE (EVG) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos