TPS53314

ACTIVE

4.5-V to 25-V, 6-A synchronous buck converter

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS54J061 ACTIVE 4-V to 16-V input, 6-A synchronous buck converter, 600-mV reference voltage and hiccup current limit Higher efficiency converter in a smaller package.

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 6 Vin (min) (V) 3 Vin (max) (V) 15 Switching frequency (min) (kHz) 250 Switching frequency (max) (kHz) 1000 Features Adjustable current limit, Enable, Light Load Efficiency, Power good, Pre-Bias Start-Up, Synchronous Rectification Control mode D-CAP Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 320 Duty cycle (max) (%) 90
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 6 Vin (min) (V) 3 Vin (max) (V) 15 Switching frequency (min) (kHz) 250 Switching frequency (max) (kHz) 1000 Features Adjustable current limit, Enable, Light Load Efficiency, Power good, Pre-Bias Start-Up, Synchronous Rectification Control mode D-CAP Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 320 Duty cycle (max) (%) 90
VQFN (RGF) 40 35 mm² 7 x 5
  • Conversion Input Voltage Range: 3 V to 15 V
  • VDD Input Voltage Range: 4.5 V to 25 V
  • Output Voltage Range: 0.6 V to 5.5 V
  • 5-V LDO Output
  • Integrated Power MOSFETs with 6-A Continuous Output Current
  • <10-μA Shut Down Current
  • Auto-Skip Eco-mode for Light-Load Efficiency
  • D-CAP Mode with Fast Transient Response
  • Selectable Switching Frequency from 250 kHz to 1 MHz with an External Resistor
  • Built-in 1%, 0.6-V Reference
  • 0.7-ms, 1.4-ms, 2.8-ms and 5.6-ms Selectable Internal Voltage Servo Soft-Start
  • Pre-Charged Start-up Capability
  • Integrated Boost Switch
  • Adjustable Overcurrent Limit Via External Resistor
  • Overvoltage/Undervoltage, UVLO and Over-Temperature Protection
  • Support All Ceramic Output Capacitors
  • Open Drain Power Good Indication
  • 40-pin QFN Package with PowerPAD
  • Conversion Input Voltage Range: 3 V to 15 V
  • VDD Input Voltage Range: 4.5 V to 25 V
  • Output Voltage Range: 0.6 V to 5.5 V
  • 5-V LDO Output
  • Integrated Power MOSFETs with 6-A Continuous Output Current
  • <10-μA Shut Down Current
  • Auto-Skip Eco-mode for Light-Load Efficiency
  • D-CAP Mode with Fast Transient Response
  • Selectable Switching Frequency from 250 kHz to 1 MHz with an External Resistor
  • Built-in 1%, 0.6-V Reference
  • 0.7-ms, 1.4-ms, 2.8-ms and 5.6-ms Selectable Internal Voltage Servo Soft-Start
  • Pre-Charged Start-up Capability
  • Integrated Boost Switch
  • Adjustable Overcurrent Limit Via External Resistor
  • Overvoltage/Undervoltage, UVLO and Over-Temperature Protection
  • Support All Ceramic Output Capacitors
  • Open Drain Power Good Indication
  • 40-pin QFN Package with PowerPAD

TPS53314 is a D-CAP™ mode, 6-A synchronous switcher with integrated MOSFETs. It is designed for ease of use, low external component count, and small package power systems.

This device features single-rail input support, one 20-mΩ and one 7.5-mΩ integrated MOSFET, accurate 1%, 0.6 V Reference, and integrated boost switch. A sample of competitive features include: greater than 96% maximum efficiency, 3 V to 15 V wide input voltage range, very low external component count, D-CAP™ mode control for super fast transient, selectable auto-skip and PWM operation, internal soft-start control, adjustable frequency, and no need for compensation.

The conversion input voltage ranges from 3 V to 15 V, the supply voltage range is from 4.5 V to 25 V, and the output voltage range is from 0.6 V to 5.5 V.

The TPS53314 is available in a 5 mm × 7 mm 40-pin, QFN package and is specified from –40°C to 85°C.

TPS53314 is a D-CAP™ mode, 6-A synchronous switcher with integrated MOSFETs. It is designed for ease of use, low external component count, and small package power systems.

This device features single-rail input support, one 20-mΩ and one 7.5-mΩ integrated MOSFET, accurate 1%, 0.6 V Reference, and integrated boost switch. A sample of competitive features include: greater than 96% maximum efficiency, 3 V to 15 V wide input voltage range, very low external component count, D-CAP™ mode control for super fast transient, selectable auto-skip and PWM operation, internal soft-start control, adjustable frequency, and no need for compensation.

The conversion input voltage ranges from 3 V to 15 V, the supply voltage range is from 4.5 V to 25 V, and the output voltage range is from 0.6 V to 5.5 V.

The TPS53314 is available in a 5 mm × 7 mm 40-pin, QFN package and is specified from –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet 6-A Step-Down Regulator with Integrated Switcher datasheet 15 Apr 2011
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note Unified Ground Connection Recommendation on TPS53K- Integrated FET-Converter Dev 25 Jan 2017
Application note D-CAP(TM) Mode With All-Ceramic Output Capacitor Application 03 Feb 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VQFN (RGF) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos