TPS55383
4.5V to 28V Input, Dual 3A Outputs, 300kHz Step-Down Converter with External Compensation
TPS55383
- 4.5-V to 28-V Input Range
- Output Voltage 0.8 V to 90% of Input Voltage
- Output Current Up to 3 A
- Two Fixed Switching Frequency Versions:
- TPS55383: 300 kHz
- TPS55386: 600 kHz
- Three Selectable Levels of Overcurrent Protection (Output 2)
- 0.8-V 1.75% Voltage Reference
- 2.1-ms Internal Soft Start
- Dual PWM Outputs 180° Out-of-Phase
- Ratiometric or Sequential Startup Modes
- Configurable as Dual Output or Two-Channel Single Output Multiphase for 6 amp Capability
- 85-Ω Internal High-Side MOSFETs
- Current Mode Control with External Compensation
- Pulse-by-Pulse Overcurrent Protection
- Thermal Shutdown Protection at +148°C
- 16-Pin PowerPAD HTSSOP package
- APPLICATIONS
- Set Top Box
- Digital TV
- Power for DSP
- Consumer Electronics
PowerPAD Is a trademark of Texas Instruments.
All other trademarks are the property of their respective ownersPower.
The TPS55383 and TPS55386 are dual output, non-synchronous buck converters capable of supporting 3-A output applications that operate from a 4.5-V to 28-V input supply voltage, and require output voltages between 0.8 V and 90% of the input voltage.
With an internally-determined operating frequency and soft start time, these converters provide many features with a minimum of external components. The outputs of the two error amplifiers are accessible allowing user optimization of the feedback loop under a wide range of output filter characteristics. Channel 1 overcurrent protection is set at 4.5 A, while Channel 2 overcurrent protection level is selected by connecting a pin to ground, to BP, or left floating. The setting levels are used to allow for scaling of external components for applications that do not need the full load capability of both outputs.
The outputs may be enabled independently, or configured to allow either ratiometric or sequential startup sequencing. Additionally, the two outputs may be powered from different sources.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS5538X 3-A DUAL NON-SYNCHRONOUS CONVERTER WITH INTEGRATED HIGH-SIDE MOSFET datasheet | 26 Sep 2008 | |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
EVM User's guide | Using the TPS55386EVM-363 A 12V Input 5.0V & 3.3V Output 3A Non-Sync Buck Conver | 07 Nov 2008 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS55386EVM-363 — TPS55386 13.2V Input, 3.3 & 5V Dual Output, 3A Evaluation Module
The TPS55383EVM-363 evaluation module (EVM) is a dual non-synchronous buck converter providing fixed 5.0V and 3.3V output at up to 3A each from a 12-V input bus. The EVM is designed to start up from a single supply, so no additional bias voltage is required for start-up. The module uses the (...)
TPS55383 TINA-TI Average 3.3V Reference Design
TPS55383 TINA-TI Average 5V Reference Design
TPS55383 TINA-TI Transient Reference Design
TPS55383 Unencrypted PSpice Average Model Package (Rev. A)
TPS55383 Unencrypted PSpice Transient Model Package (Rev. A)
Package | Pins | Download |
---|---|---|
HTSSOP (PWP) | 16 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.