TPS65165

ACTIVE

4-CH LCD Bias w/ Fully Int. Pos. Charge Pump, 3.3V LDO Contr., 0.96A Min. Boost Ilim & Fault Detect

Product details

Display type LCD unipolar IC integration LCD bias, VCOM Vin (min) (V) 2.5 Vin (max) (V) 6 Applications 13 to 21 inches, 7 to 13 inches Source driver voltage (min) (V) 7 Source driver voltage (max) (V) 18 Level shifter/scan driver (Ch) 0 V_POS (max) (V) 30 V_NEG (max) (V) -2 Features GPM or GVS, VCOM or op amp Topology Boost Rating Catalog Operating temperature range (°C) -40 to 85
Display type LCD unipolar IC integration LCD bias, VCOM Vin (min) (V) 2.5 Vin (max) (V) 6 Applications 13 to 21 inches, 7 to 13 inches Source driver voltage (min) (V) 7 Source driver voltage (max) (V) 18 Level shifter/scan driver (Ch) 0 V_POS (max) (V) 30 V_NEG (max) (V) -2 Features GPM or GVS, VCOM or op amp Topology Boost Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (RSB) 40 25 mm² 5 x 5
  • 2.5 V to 6.0 V Input Voltage Range
  • Vs Output Voltage up to 18 V
    • 1%-Accurate Boost Converter With 4.5 A Switch Current
    • 600 kHz Fixed Frequency PWM Operation
    • Overvoltage Protection
    • Adjustable Softstart
  • Regulated Positive Charge Pump Converter VGH
  • Integrated Gate Voltage Shaping of VGH
  • Regulated Negative Charge-Pump Driver VGL
  • Adjustable Sequencing for Vs and VGH
  • 3 Integrated High-Speed Operational Amplifiers
    • 50 MHz 3 db Bandwidth
    • Slew Rate 45 V/µs
    • 215 mA Short Circuit Current
  • High Voltage Test Mode (HVS)
  • Thermal Shutdown
  • 40-Pin 5×5-mm QFN Package
  • APPLICATIONS
    • LCD Monitor
    • LCD TV Panel

  • 2.5 V to 6.0 V Input Voltage Range
  • Vs Output Voltage up to 18 V
    • 1%-Accurate Boost Converter With 4.5 A Switch Current
    • 600 kHz Fixed Frequency PWM Operation
    • Overvoltage Protection
    • Adjustable Softstart
  • Regulated Positive Charge Pump Converter VGH
  • Integrated Gate Voltage Shaping of VGH
  • Regulated Negative Charge-Pump Driver VGL
  • Adjustable Sequencing for Vs and VGH
  • 3 Integrated High-Speed Operational Amplifiers
    • 50 MHz 3 db Bandwidth
    • Slew Rate 45 V/µs
    • 215 mA Short Circuit Current
  • High Voltage Test Mode (HVS)
  • Thermal Shutdown
  • 40-Pin 5×5-mm QFN Package
  • APPLICATIONS
    • LCD Monitor
    • LCD TV Panel

The TPS65165 is a Compact LCD Bias IC with 3 high-speed operational amplifiers for gamma correction and/or VCOM supply. The device generates all 3 voltage rails for TFT-LCD displays (Vs, VGL and VGH). The device incorporates a high-voltage switch that can be controlled by a logic signal from the timing controller (TCON) to provide the gate-voltage modulation for VGH. If this function is not required, the CTRL pin can be tied high.

The device also features a high-voltage stress test, where the output voltage of VGH is typically set to 30 V, and the output voltage of Vs is programmable to any higher voltage. The high-voltage stress test is enabled by pulling the HVS pin high. Adjustable sequencing is implemented, and can be programmed by selecting the capacitor values connected to ADLY and GDLY. The device consists of a boost converter to provide the source voltage Vs operating at a fixed switching frequency of 600 kHz. A fully integrated positive charge pump, switching automatically between doubler and tripler mode provides an adjustable regulated TFT gate on voltage VGH. A negative charge pump driver provides adjustable regulated output voltage VGL. To minimize external components the charge pumps for VGH and VGL operate at a fixed switching frequency of 1.2 MHz. The device includes safety features like overvoltage protection of the boost converter, short circuit protection of VGH and VGL as well as thermal shutdown.

The TPS65165 is a Compact LCD Bias IC with 3 high-speed operational amplifiers for gamma correction and/or VCOM supply. The device generates all 3 voltage rails for TFT-LCD displays (Vs, VGL and VGH). The device incorporates a high-voltage switch that can be controlled by a logic signal from the timing controller (TCON) to provide the gate-voltage modulation for VGH. If this function is not required, the CTRL pin can be tied high.

The device also features a high-voltage stress test, where the output voltage of VGH is typically set to 30 V, and the output voltage of Vs is programmable to any higher voltage. The high-voltage stress test is enabled by pulling the HVS pin high. Adjustable sequencing is implemented, and can be programmed by selecting the capacitor values connected to ADLY and GDLY. The device consists of a boost converter to provide the source voltage Vs operating at a fixed switching frequency of 600 kHz. A fully integrated positive charge pump, switching automatically between doubler and tripler mode provides an adjustable regulated TFT gate on voltage VGH. A negative charge pump driver provides adjustable regulated output voltage VGL. To minimize external components the charge pumps for VGH and VGL operate at a fixed switching frequency of 1.2 MHz. The device includes safety features like overvoltage protection of the boost converter, short circuit protection of VGH and VGL as well as thermal shutdown.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS65178 ACTIVE Fully Programmable LCD Bias IC for TV with 6-Channel Gamma Buffer, Vcom Reference and Dynamic Gain This product has the same rails, flexible sequencing, I2C programming, temperature compensation for VGH and an integrated 6ch gamma buffer, but without OpAmps.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet Compact LCD Bias IC w/High Speed Amp for TV & Monitor TFT-LCD Panels datasheet (Rev. A) 25 May 2007
Application note Understanding Undervoltage Lockout in Power Devices (Rev. A) 19 Sep 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Generation of a VCOM buffer input using PWM signal 21 Dec 2015
EVM User's guide TPS65165EVM-233 07 Mar 2007
Application note Minimizing Ringing at the Switch Node of a Boost Converter 15 Sep 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS65165EVM-233 — TPS65165 Evaluation Module

The TPS65165EVM-233 takes a 2.5 V to 6 V input rail and provides the three bias-supply voltages and 3 integrated op amps that are required for TV and mointor TFT-LCD panels. The TPS65165EVM-233 has one boost converter with an integrated low-side FET, one negative charge-pump (...)

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
WQFN (RSB) 40 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos