TPS7A4001

ACTIVE

50-mA, 100-V, low-IQ, adjustable low-dropout voltage regulator with enable

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS7A43 ACTIVE 50-mA, 85-V, ultra-low IQ, dual low-dropout voltage regulator with power good and precision enable Alternative option with lower IQ.
Similar functionality to the compared device
TPS7A19 ACTIVE 450-mA, 40-V, low-IQ, adjustable low-dropout voltage regulator with power good & enable Wide-input-voltage (40-V) LDO regulator with a higher current rating.

Product details

Output options Adjustable Output Iout (max) (A) 0.05 Vin (max) (V) 100 Vin (min) (V) 7 Vout (max) (V) 90 Vout (min) (V) 1.2 Noise (µVrms) 58 Iq (typ) (mA) 0.02 Thermal resistance θJA (°C/W) 67 Rating Catalog Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable Accuracy (%) 2.5 PSRR at 100 KHz (dB) 38 Dropout voltage (Vdo) (typ) (mV) 290 Operating temperature range (°C) -40 to 125
Output options Adjustable Output Iout (max) (A) 0.05 Vin (max) (V) 100 Vin (min) (V) 7 Vout (max) (V) 90 Vout (min) (V) 1.2 Noise (µVrms) 58 Iq (typ) (mA) 0.02 Thermal resistance θJA (°C/W) 67 Rating Catalog Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable Accuracy (%) 2.5 PSRR at 100 KHz (dB) 38 Dropout voltage (Vdo) (typ) (mV) 290 Operating temperature range (°C) -40 to 125
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9
  • Very High Maximum Input Voltage: 100 V
  • Wide Input Voltage Range: 7 to 100 V
  • Accuracy:
    • Nominal: 1%
    • Over Line, Load, and Temperature: 2.5%
  • Low Quiescent Current: 25 µA
  • Quiescent Current at Shutdown: 4.1 µA
  • Maximum Output Current: 50 mA
  • CMOS Logic-Level-Compatible Enable Pin
  • Adjustable Output Voltage from about 1.175 to
    90 V
  • Stable With Ceramic Capacitors:
    • Input Capacitance: ≥ 1 µF
    • Output Capacitance: ≥ 4.7 µF
  • Dropout Voltage: 290 mV
  • Built-In Current Limit and Thermal Shutdown
    Protection
  • Package: High Thermal Performance HVSSOP
    PowerPAD™
  • Operating Temperature Range: –40°C to 125°C
  • Very High Maximum Input Voltage: 100 V
  • Wide Input Voltage Range: 7 to 100 V
  • Accuracy:
    • Nominal: 1%
    • Over Line, Load, and Temperature: 2.5%
  • Low Quiescent Current: 25 µA
  • Quiescent Current at Shutdown: 4.1 µA
  • Maximum Output Current: 50 mA
  • CMOS Logic-Level-Compatible Enable Pin
  • Adjustable Output Voltage from about 1.175 to
    90 V
  • Stable With Ceramic Capacitors:
    • Input Capacitance: ≥ 1 µF
    • Output Capacitance: ≥ 4.7 µF
  • Dropout Voltage: 290 mV
  • Built-In Current Limit and Thermal Shutdown
    Protection
  • Package: High Thermal Performance HVSSOP
    PowerPAD™
  • Operating Temperature Range: –40°C to 125°C

The TPS7A4001 device is a very high voltage-tolerant linear regulator that offers the benefits of a thermally-enhanced package (HVSSOP), and is able to withstand continuous DC or transient input voltages of up to 100 V.

The TPS7A4001 device is stable with any output capacitance greater than 4.7 µF and any input capacitance greater than 1 &mocro;F (over temperature and tolerance). Therefore, implementations of this device require minimal board space because of its miniaturized packaging (HVSSOP) and a potentially small output capacitor. In addition, the TPS7A4001 device offers an enable pin (EN) compatible with standard CMOS logic to enable a low-current shutdown mode.

The TPS7A4001 device has an internal thermal shutdown and current limiting to protect the system during fault conditions. The HVSSOP packages has an operating temperature range of TJ = –40\xC2°C to 125°C.

In addition, the TPS7A4001 device is ideal for generating a low-voltage supply from intermediate voltage rails in telecom and industrial applications; not only can it supply a well-regulated voltage rail, but it can also withstand and maintain regulation during very high and fast voltage transients. These features translate to simpler and more cost-effective electrical surge-protection circuitry for a wide range of applications, including PoE, bias supply, and LED lighting.

The TPS7A4001 device is a very high voltage-tolerant linear regulator that offers the benefits of a thermally-enhanced package (HVSSOP), and is able to withstand continuous DC or transient input voltages of up to 100 V.

The TPS7A4001 device is stable with any output capacitance greater than 4.7 µF and any input capacitance greater than 1 &mocro;F (over temperature and tolerance). Therefore, implementations of this device require minimal board space because of its miniaturized packaging (HVSSOP) and a potentially small output capacitor. In addition, the TPS7A4001 device offers an enable pin (EN) compatible with standard CMOS logic to enable a low-current shutdown mode.

The TPS7A4001 device has an internal thermal shutdown and current limiting to protect the system during fault conditions. The HVSSOP packages has an operating temperature range of TJ = –40\xC2°C to 125°C.

In addition, the TPS7A4001 device is ideal for generating a low-voltage supply from intermediate voltage rails in telecom and industrial applications; not only can it supply a well-regulated voltage rail, but it can also withstand and maintain regulation during very high and fast voltage transients. These features translate to simpler and more cost-effective electrical surge-protection circuitry for a wide range of applications, including PoE, bias supply, and LED lighting.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS7A4001 100-V Input Voltage, 50-mA, Very High Voltage Linear Regulator datasheet (Rev. B) PDF | HTML 13 Jul 2015
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
Technical article Improving IC reliability for harsh design environments PDF | HTML 11 Jun 2018
Selection guide Low Dropout Regulators Quick Reference Guide (Rev. P) 21 Mar 2018
White paper Powering sensors with LDOs for industrial process control white paper 12 Feb 2015

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos