Packaging information
Package | Pins VSON-CLIP (DQG) | 8 |
Operating temperature range (°C) -55 to 150 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the CSD17308Q3
- Optimized for 5-V gate drive
- Ultra-low Qg and Qgd
- Low thermal resistance
- Avalanche rated
- Lead-free terminal plating
- RoHS compliant
- Halogen free
- VSON 3.3 mm × 3.3 mm plastic package
Description for the CSD17308Q3
This 30-V, 8.2-mΩ, 3.3 mm × 3.3 mm VSON NexFET™ power MOSFET is designed to minimize losses in power conversion applications and optimized for 5-V gate drive applications.