text.skipToContent text.skipToNavigation

CSD17308Q3T ACTIVE

30V, N ch NexFET MOSFET™, single SON3x3, 11.8mOhm

Inventory: 3,479
 
Custom reel may be available

Download data sheet for CSD17308Q3
  |   View additional information for CSD17308Q3

Packaging information

Package | Pins VSON-CLIP (DQG) | 8
Operating temperature range (℃) S (-55 to 150)
Package qty | Carrier: 250 | SMALL T&R
View more packaging information

Quality information

RoHS Exempt
REACH Affected
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Optimized for 5-V gate drive
  • Ultra-low Qg and Qgd
  • Low thermal resistance
  • Avalanche rated
  • Lead-free terminal plating
  • RoHS compliant
  • Halogen free
  • VSON 3.3 mm × 3.3 mm plastic package

All trademarks are the property of their respective owners.

Description

This 30-V, 8.2-mΩ, 3.3 mm × 3.3 mm VSON NexFET™ power MOSFET is designed to minimize losses in power conversionapplications and optimized for 5-V gate drive applications.

Qty Price
1-99 $0.62
100-249 $0.48
250-999 $0.35
1,000+ $0.25

Alternative carriers

Part number CSD17308Q3
Package qty | Carrier 2,500 | LARGE T&R
Custom reel may be available
Inventory 73,281
Qty | Price (USD) 1ku | $0.22