Packaging information
Package | Pins | PICOSTAR (YJC) | 3 |
---|---|
Package qty | Carrier: | 3,000 | LARGE T&R |
Operating temperature range (°C) | -55 to 150 |
Features for the CSD17483F4
- Low on-resistance
- Low Qg and Qgd
- Low-threshold voltage
- Ultra-small footprint (0402 case Size)
- 1.0 mm × 0.6 mm
- Ultra-low profile
- 0.36-mm height
- Integrated ESD protection diode
- Rated > 4-kV HBM
- Rated > 2-kV CDM
- Lead and halogen free
- RoHS compliant
Description for the CSD17483F4
This 200-mΩ, 30-V N-Channel FemtoFET™ MOSFET technology is designed and optimized to minimize the footprint in many handheld and mobile applications. This technology is capable of replacing standard small signal MOSFETs while providing at least a 60% reduction in footprint size.