text.skipToContent text.skipToNavigation

CSD18563Q5AT

60-V N-Channel NexFET Power MOSFET

Packaging

Package | PIN: VSONP (DQJ) | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $1.35
10-24 $1.21
25-99 $1.12
100-249 $0.98
250-499 $0.90
500-749 $0.76
750-999 $0.62
1000+ $0.57

Features

  • Ultra-Low Qg and Qgd
  • Soft Body Diode for Reduced Ringing
  • Low Thermal Resistance
  • Avalanche Rated
  • Logic Level
  • Pb-Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5 mm × 6 mm Plastic Package

Texas Instruments  CSD18563Q5AT

This 5.7 mΩ, 60 V SON 5 mm × 6 mm NexFET power MOSFET was designed to pair with the CSD18537NQ5A control FET and act as the sync FET for a complete industrial buck converter chipset solution.