Packaging information
Package | Pins VSON-CLIP (DNK) | 8 |
Operating temperature range (°C) -55 to 150 |
Package qty | Carrier 250 | SMALL T&R |
Features for the CSD19532Q5B
- Low Qg and Qgd
- Low Thermal Resistance
- Avalanche Rated
- Pb-Free Terminal Plating
- RoHS Compliant
- Halogen Free
- SON 5-mm × 6-mm Plastic Package
Description for the CSD19532Q5B
This 100 V, 4 mΩ, SON 5-mm × 6-mm NexFET™ power MOSFET is designed to minimize losses in power conversion applications.