text.skipToContent text.skipToNavigation

CSD19535KTTT ACTIVE

100V, N ch NexFET MOSFET™, single D2PAK, 3.4mOhm

Inventory: 1,000
 
Custom reel may be available

Download data sheet for CSD19535KTT
  |   View additional information for CSD19535KTT

Packaging information

Package | Pins TO-263 (KTT) | 3
Operating temperature range (℃) S (-55 to 175)
Package qty | Carrier: 50 | SMALL T&R
View more packaging information

Quality information

RoHS Exempt
REACH Affected
Lead finish / Ball material SN
MSL rating / Peak reflow Level-2-260C-1 YEAR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Ultra-Low Qg and Qgd
  • Low-Thermal Resistance
  • Avalanche Rated
  • Lead-Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • D2PAK Plastic Package

All trademarks are the property of their respective owners.

Description

This 100-V, 2.8 mΩ, D2PAK (TO-263)NexFET™ power MOSFET is designed to minimize lossesin power conversion applications.

Qty Price
1-99 $2.82
100-249 $2.47
250-999 $1.73
1,000+ $1.40

Alternative carriers

Part number CSD19535KTT
Package qty | Carrier 500 | LARGE T&R
Inventory 16,573
Qty | Price (USD) 1ku | $1.25