Packaging information
Package | Pins PicoStar (YJC) | 3 |
Operating temperature range (°C) -55 to 150 |
Package qty | Carrier 250 | SMALL T&R |
Features for the CSD23382F4
- Low on-resistance
- Ultra-low Qg and Qgd
- Ultra-small footprint (0402 case size)
- 1.0 mm × 0.6 mm
- Low profile
- 0.36-mm maximum height
- Integrated ESD protection diode
- Rated > 2-kV HBM
- Rated > 2-kV CDM
- Pb terminal plating
- Halogen free
- RoHS compliant
Description for the CSD23382F4
This 66-mΩ, 12-V P-channel FemtoFET™ MOSFET is designed and optimized to minimize the footprint in many handheld and mobile applications. This technology is capable of replacing standard small signal MOSFETs while providing at least a 60% reduction in footprint size.
.
.
.