Packaging information
Package | Pins PicoStar (YJM) | 3 |
Operating temperature range (°C) -55 to 150 |
Package qty | Carrier 250 | SMALL T&R |
Features for the CSD25480F3
- Low on-resistance
- Ultra-low Qg and Qgd
- Ultra-small footprint
- 0.73 mm × 0.64 mm
- Low profile
- 0.36-mm max height
- Integrated ESD protection diode
- Lead and halogen free
- RoHS compliant
Description for the CSD25480F3
This –20-V, 110-mΩ, P-Channel FemtoFET™ MOSFET is designed and optimized to minimize the footprint in many handheld and mobile applications. This technology is capable of replacing standard small signal MOSFETs while providing a substantial reduction in footprint size.