text.skipToContent text.skipToNavigation

LM1084IT-5.0/NOPB ACTIVE

5.5-A, 29-V, linear voltage regulator

Inventory: 7,896
 

Download data sheet for LM1084
  |   View additional information for LM1084

Packaging information

Package | Pins TO-220 (NDE) | 3
Operating temperature range (℃) Q (-40 to 125)
Package qty | Carrier: 45 | TUBE
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-NA-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Available in 3.3-V, 5.0-V, and Adjustable Versions
  • Current Limiting and Thermal Protection
  • Output Current 5 A
  • Industrial Temperature Range –40°C to 125°C
  • Line Regulation 0.015% (Typical)
  • Load Regulation 0.1% (Typical)

Description

The LM1084 is a regulator with a maximum dropout of 1.5 V at 5 A of load current. The device has the same pinout as TI’s industry standard LM317.

Two resistors are required to set the output voltage of the adjustable output voltage version of the LM1084. Fixed output voltage versions integrate the adjust resistors.

The LM1084 circuit includes a zener trimmed bandgap reference, current limiting, and thermal shutdown.

Refer to LM1085 for the 3A version, and the LM1086 for the 1.5A version.

Qty Price
1-99 $1.78
100-249 $1.56
250-999 $1.09
1,000+ $0.88