text.skipToContent text.skipToNavigation

LM1117DTX-2.5/NOPB ACTIVE

800-mA 15-V linear voltage regulator

Inventory: 5,519
 
Custom reel may be available

Download data sheet for LM1117
  |   View additional information for LM1117

Packaging information

Package | Pins TO-252 (NDP) | 3
Operating temperature range (°C) S (0 to 125)
Package qty | Carrier: 2,500 | LARGE T&R
Custom reel may be available
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-2-260C-1 YEAR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • For a newer drop-in alternative, see the TLV1117
  • Available in 1.8 V, 2.5 V, 3.3 V, 5 V, and Adjustable Versions
  • Space-saving SOT-223 and WSON packages
  • Current limiting and thermal protection
  • Output current: 800 mA
  • Line regulation: 0.2% (maximum)
  • Load regulation: 0.4% (maximum)
  • Temperature range:
    • LM1117: 0°C to 125°C
    • LM1117I: −40°C to125°C

All trademarks are the property of their respective owners.

Description

The LM1117 is a low dropout voltage regulator with a dropout of 1.2 V at 800 mA of loadcurrent.

The LM1117 is available in an adjustable version, which can set the output voltage from1.25 to 13.8 V with only two external resistors. In addition, it is available in five fixedvoltages, 1.8 V, 2.5 V, 3.3 V, and 5 V.

The LM1117 offers current limiting and thermal shutdown. Its circuit includes a Zenertrimmed bandgap reference to assure output voltage accuracy to within ±1%.

A minimum of 10-µF tantalum capacitor is required at the output to improve the transientresponse and stability.

Qty Price
1-99 $1.07
100-249 $0.83
250-999 $0.61
1,000+ $0.44

Alternative carriers

Part number LM1117DT-2.5/NOPB
Package qty | Carrier 75 | TUBE
Inventory 5,235
Qty | Price (USD) 1ku | $0.50