text.skipToContent text.skipToNavigation

LM1117MPX-3.3 ACTIVE

800-mA 15-V linear voltage regulator

NEW - Custom reel may be available
Inventory: 24,555  
 

Quality information

RoHS No
REACH Affected
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
SOT-223 (DCY) | 4 2,000 | LARGE T&R
Custom reel may be available
Package | Pins SOT-223 (DCY) | 4
Package qty | Carrier: 2,000 | LARGE T&R
Custom reel may be available
Operating temperature range (°C)
View TI packaging information

Features for the LM1117

  • For a newer drop-in alternative, see the TLV1117
  • Available in 1.8 V, 2.5 V, 3.3 V, 5 V, and Adjustable Versions
  • Space-saving SOT-223 and WSON packages
  • Current limiting and thermal protection
  • Output current: 800 mA
  • Line regulation: 0.2% (maximum)
  • Load regulation: 0.4% (maximum)
  • Temperature range:
    • LM1117: 0°C to 125°C
    • LM1117I: −40°C to125°C

All trademarks are the property of their respective owners.

Description for the LM1117

The LM1117 is a low dropout voltage regulator with a dropout of 1.2 V at 800 mA of loadcurrent.

The LM1117 is available in an adjustable version, which can set the output voltage from1.25 to 13.8 V with only two external resistors. In addition, it is available in five fixedvoltages, 1.8 V, 2.5 V, 3.3 V, and 5 V.

The LM1117 offers current limiting and thermal shutdown. Its circuit includes a Zenertrimmed bandgap reference to assure output voltage accuracy to within ±1%.

A minimum of 10-µF tantalum capacitor is required at the output to improve the transientresponse and stability.

Pricing


Qty Price (USD)
1-99 1.156
100-249 0.889
250-999 0.655
1,000+ 0.468