Packaging information
Package | Pins CFP (NAC) | 10 |
Operating temperature range (°C) 25 to 25 |
Package qty | Carrier 54 | TUBE |
Features for the LM4050QML-SP
- Low Dose Rate Qualified 100 krad(Si)
- SEFI Immune
- SET Immune with 60µF CLOAD
- CLOAD 0µF to 100µF
- Fixed Reverse Breakdown Voltage of 2.500V, 5.000V
Key Specifiactions
- LM4050-2.5QML
- Output Voltage Tolerance IR = 100µA ±0.1% @ 25°C
- Low Temperature Coefficient 15 ppm/°C
- Low Output Noise 50 µVrms(typ)
- Wide Operating Current Range 60 µA to 15 mA
- LM4050-5.0QML
- Output Voltage Tolerance IR = 100μA ±0.1% @ 25°C
- Low Temperature Coefficient 23 ppm/°C
- Low Output Noise 100 µVrms(typ)
- Wide Operating Current Range 74 µA to 15 mA
All trademarks are the property of their respective owners.
Description for the LM4050QML-SP
The LM4050QML precision voltage reference is available in a 10-Lead Ceramic CLGA package. The LM4050QMLs design eliminates the need for an external stabilizing capacitor while ensuring stability with a capacitive load, thus making the LM4050QML easy to use. The LM4050-2.5QML has a 60 µA minimum and 15 mA maximum operating current. The LM4050-5.0QML has a 74 µA minimum and 15 mA maximum operating current.
The LM4050QML utilizes fuse and zener-zap reverse breakdown voltage trim during wafer sort to ensure that the prime parts have an accuracy of better than ±0.1% at 25°C. Bandgap reference temperature drift curvature correction and low dynamic impedance ensure stable reverse breakdown voltage accuracy over a wide range of operating temperatures and currents.
The LM4050QML operates over the temperature range of 55°C to +125°C.