text.skipToContent text.skipToNavigation

LP2998MRE/NOPB ACTIVE

1.5-A DDR termination regulator with shutdown pin

Inventory: 117,149
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-3-260C-168 HR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
HSOIC (DDA) | 8 250 | SMALL T&R
-40 to 125
Package | Pins HSOIC (DDA) | 8
Package qty | Carrier 250 | SMALL T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the LP2998

  • AEC-Q100 Test Guidance with the following results
    (SO PowerPAD-8):
    • Device HBM ESD Classification Level H1C
    • Junction Temperature Range –40°C to 125°C
  • 1.35 V Minimum VDDQ
  • Source and Sink Current
  • Low Output Voltage Offset
  • No External Resistors Required
  • Linear Topology
  • Suspend to Ram (STR) Functionality
  • Low External Component Count
  • Thermal Shutdown

Description for the LP2998

The LP2998 linear regulator is designed to meet JEDEC SSTL-2 and JEDEC SSTL-18 specifications for termination of DDR-SDRAM and DDR2 memory. The device also supports DDR3 and DDR3L VTT bus termination with VDDQ min of 1.35 V. The device contains a high-speed operational amplifier to provide excellent response to load transients. The output stage prevents shoot through while delivering 1.5 A continuous current and transient peaks up to 3 A in the application as required for DDR-SDRAM termination. The LP2998 also incorporates a VSENSE pin to provide superior load regulation and a VREF output as a reference for the chipset and DIMMs.

An additional feature found on the LP2998 is an active low shutdown (SD) pin that provides Suspend To RAM (STR) functionality. When SD is pulled low the VTT output will tri-state providing a high impedance output, but, VREF will remain active. A power savings advantage can be obtained in this mode through lower quiescent current.

Pricing


Qty Price (USD)
1-99 1.474
100-249 1.217
250-999 0.874
1,000+ 0.658

Additional package qty | carrier options

Package qty | Carrier 2,500 | LARGE T&R
Inventory 23,670
Qty | Price (USD) 1ku | 0.572 1-99 1.281 100-249 1.058 250-999 0.76 1,000+ 0.572
Custom reel may be available

Package qty | Carrier 95 | TUBE
Inventory 11,175
Qty | Price (USD) 1ku | 0.686 1-99 1.537 100-249 1.269 250-999 0.912 1,000+ 0.686