text.skipToContent text.skipToNavigation

REF5025IDR ACTIVE

2.5-V, 3-µVpp/V noise, 3-ppm/°C drift precision series voltage reference

Same as: REF5025IDRG4   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

NEW - Custom reel may be available
Inventory: 24,404  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
SOIC (D) | 8 2,500 | LARGE T&R
Custom reel may be available
-40 to 125
Package | Pins SOIC (D) | 8
Package qty | Carrier: 2,500 | LARGE T&R
Custom reel may be available
Operating temperature range (℃) -40 to 125
View TI packaging information

Features for the REF5025

  • Low temperature drift:
    • High-grade: 3 ppm/°C (Max)
    • Standard-grade: 8ppm/°C (Max)
  • High Accuracy:
    • High-grade: 0.05% (Max)
    • Standard-rade: 0.1% (Max)
  • Low noise: 3 µVPP/V
  • Excellent long-term stability:
    • 50 ppm/1000 hr (Typ) First 1000 hours (VSSOP)
    • 25 ppm/1000 hr (Typ) Second 2000 hours (VSSOP)
  • High-Output Current: ±10 mA
  • Temperature range: –40°C to 125°C

All trademarks are the property of their respective owners.

Description for the REF5025

The REF50xx is a family of low-noise, low-drift, very high precision voltage references.These references are capable of both sinking and sourcing current, and have excellent line and loadregulation.

Excellent temperature drift (3 ppm/°C) and high accuracy (0.05%) are achieved usingproprietary design techniques. These features, combined with very low noise, make the REF50xxfamily ideal for use in high-precision data acquisition systems.

Each reference voltage is available in both high grade (REF50xxIDGK and REF50xxID) andstandard grade (REF50xxAIDGK and REF50xxAID). The reference voltages are offered in 8-pin VSSOP andSOIC packages, and are specified from –40°C to 125°C.

Pricing


Qty Price (USD)
1-99 4.6
100-249 3.75
250-999 2.948
1,000+ 2.5

Additional package qty | carrier options

Package qty | Carrier 75 | TUBE
Inventory 4,641
Qty | Price (USD) 1ku | 2.834 1-99 5.215 100-249 4.251 250-999 3.341 1,000+ 2.834