text.skipToContent text.skipToNavigation

TLV1117CDCY ACTIVE

800-mA, 15-V, linear voltage regulator

Inventory: 560
 

Download data sheet for TLV1117
  |   View additional information for TLV1117

Same as: TLV1117CDCYG3  This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Packaging information

Package | Pins SOT-223 (DCY) | 4
Operating temperature range (°C) S (0 to 125)
Package qty | Carrier: 80 | TUBE
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-2-260C-1 YEAR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • 1.5-V, 1.8-V, 2.5-V, 3.3-V, 5-V, and
    Adjustable-Output Voltage Options
  • Output Current of 800 mA
  • Specified Dropout Voltage at Multiple
    Current Levels
  • 0.2% Line Regulation Maximum
  • 0.4% Load Regulation Maximum

All other trademarks are the property of their respective owners

Description

The TLV1117 device is a positive low-dropout voltage regulator designed to provide up to 800 mA of output current. The device is available in 1.5-V, 1.8-V, 2.5-V, 3.3-V, 5-V, and adjustable-output voltage options. All internal circuitry is designed to operate down to 1-V input-to-output differential. Dropout voltage is specified at a maximum of 1.3 V at 800 mA, decreasing at lower load currents.

Qty Price
1-99 $0.78
100-249 $0.60
250-999 $0.44
1,000+ $0.32

Alternative carriers

Part number TLV1117CDCYR
Package qty | Carrier 2,500 | LARGE T&R
Custom reel may be available
Inventory 53,302
Qty | Price (USD) 1ku | $0.17