8-pin (DDF) package image

TPS37044BJOFDDFR ACTIVE

Multichannel window supervisor with high accuracy and compact form factor

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS37044BJOFDDFRQ1 ACTIVE custom-reels CUSTOM Custom reel may be available
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
Package | Pins SOT-23-THN (DDF) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS3704

  • Up to four independent voltage supervisor channels:
    • Fixed and adjustable window, UV, or OV voltage options. See for available options.
    • Easy to use calculator tool for adjustable versions
    • High threshold accuracy: ±0.25% (typical)
    • Built-in precision hysteresis: 0.75% (typical)
    • Fixed time delay options
    • Open drain outputs
  • Designed to support Arm-based processors such as TDA4, Sitara AM33xx, and advanced FPGAs and SOCs
  • Low quiescent current: 15 µA (maximum)
  • Temperature range: –40°C to +125°C
  • Functional Safety-Compliant
    • Systematic capability up to SIL 3
    • Hardware capability up to SIL 1

Description for the TPS3704

The TPS3704x is a low-power precision window or standard voltage supervisor that can be configured as a quad, triple, or dual channel. Each channel has a threshold accuracy of ±1% in an 8-pin (1.6 mm x 2.9 mm) SOT-23 package offering a small solution size. The TPS3704x includes a very accurate threshold detection, with high resolution, that is ideal for systems that operate on low-voltage supply rails and have narrow margin supply tolerances. Built-in low threshold hysteresis and a fixed reset delay prevent false reset signals when monitoring multiple voltage rails.

The TPS3704x does not require any external resistors for setting the over and undervoltage reset thresholds, which further optimizes overall high accuracy, cost, solution size, and improves reliability for safety systems.

Separate VDD and SENSEx pins allow monitoring of rail voltages other than VDD or can be used as a push-button input. Optional use of external resistors are supported by the SENSEx pins. Each channel on the TPS3704x can be customized to its own over and undervoltage window detection with an upper and lower threshold tolerance that can be symmetric or asymmetric.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS37044BJOFDDFRQ1 ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more