Packaging information
Package | Pins VQFN (RGE) | 24 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the TPS51125
- Wide Input Voltage Range: 5.5 V to 28 V
- Output Voltage Range: 2 V to 5.5 V
- Built-In 100-mA, 5-V and 3.3-V LDO With Switches
- Built-In 1% 2-V Reference Output
- With or Without Out-of-Audio™ Mode Selectable
Light-Load and PWM-Only Operation - Internal 1.6-ms Voltage Servo Soft-Start
- Adaptive On-Time Control Architecture With Four
Selectable Frequency Setting - 4500 ppm/\xC2°C RDS(on) Current Sensing
- Built-In Output Discharge
- Powergood Output
- Built-In OVP/UVP/OCP
- Thermal Shutdown (Nonlatch)
- QFN, 24-Pin (RGE)
- APPLICATIONS
- Notebook Computers
- I/O Supplies
- System Power Supplies
All other trademarks are the property of their respective owners
Description for the TPS51125
The TPS51125 is a cost-effective, dual-synchronous buck controller targeted for notebook system power supply solutions. The device provides 5-V and 3.3-V LDOs and requires few external components. The 270-kHz VCLK output can be used to drive an external charge pump, thus generating gate drive voltage for the load switches without reducing the efficiency of the main converter. The TPS51125 supports high-efficiency, fast-transient response and provides a combined power-good signal. Out-of-Audio mode light-load operation enables low acoustic noise at much higher efficiency than conventional forced PWM operation. Adaptive on-time D-CAP control provides convenient and efficient operation. The part operates with supply input voltages ranging from 5.5 V to 28 V and supports output voltages from 2 V to 5.5 V. The TPS51125 is available in a 24-pin QFN package and is specified from 40°C to 85°C ambient temperature range.