text.skipToContent text.skipToNavigation

TPS51200DRCT ACTIVE

3A Sink/Source DDR Termination Regulator w/ VTTREF Buffered Reference for DDR2, DDR3, DDR3L and DDR4

Same as: TPS51200DRCTG4   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Inventory: 164,969
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
VSON (DRC) | 10 250 | SMALL T&R
-40 to 85
Package | Pins VSON (DRC) | 10
Package qty | Carrier 250 | SMALL T&R
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the TPS51200

  • Input Voltage: Supports 2.5-V Rail and 3.3-V Rail
  • VLDOIN Voltage Range: 1.1 V to 3.5 V
  • Sink and Source Termination Regulator Includes Droop Compensation
  • Requires Minimum Output Capacitance of 20-µF (Typically 3 × 10-µF MLCCs) for Memory Termination Applications (DDR)
  • PGOOD to Monitor Output Regulation
  • EN Input
  • REFIN Input Allows for Flexible Input Tracking Either Directly or Through Resistor Divider
  • Remote Sensing (VOSNS)
  • ±10-mA Buffered Reference (REFOUT)
  • Built-in Soft Start, UVLO, and OCL
  • Thermal Shutdown
  • Supports DDR, DDR2, DDR3, DDR3L, Low-Power DDR3, and DDR4 VTT Applications
  • 10-Pin VSON Package With Thermal Pad

All trademarks are the property of their respective owners.

Description for the TPS51200

The TPS51200 device is a sink and source double data rate (DDR)termination regulator specifically designed for low input voltage, low-cost, low-noise systemswhere space is a key consideration.

The TPS51200 maintains a fast transient response and requires aminimum output capacitance of only 20 µF. The TPS51200 supports a remotesensing function and all power requirements for DDR, DDR2, DDR3, DDR3L,Low-Power DDR3 and DDR4 VTT bus termination.

In addition, the TPS51200 provides an open-drain PGOOD signal tomonitor the output regulation and an EN signal that can be used to discharge VTT during S3 (suspendto RAM) for DDR applications.

The TPS51200 is available in the thermally efficient 10-pin VSONthermal pad package, and is rated both Green and Pb-free. It is specified from –40°C to+85°C.

Pricing


Qty Price (USD)
1-99 0.659
100-249 0.544
250-999 0.391
1,000+ 0.294

Additional package qty | carrier options

Package qty | Carrier 3,000 | LARGE T&R
Inventory 247,328
Qty | Price (USD) 1ku | 0.255 1-99 0.571 100-249 0.472 250-999 0.339 1,000+ 0.255
Custom reel may be available