text.skipToContent text.skipToNavigation

TPS51206DSQT ACTIVE

2A Peak Sink/Source DDR Termination Regulator with VTTREF Buffered Reference for DDR2/3/3L/4

US ECCN: EAR99 US/Local Export Classification Number

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
WSON (DSQ) | 10 250 | SMALL T&R
-40 to 105
Package | Pins WSON (DSQ) | 10
Package qty | Carrier: 250 | SMALL T&R
Operating temperature range (°C) -40 to 105
View TI packaging information

Features for the TPS51206

  • Supply Input Voltage: Supports 3.3-V Rail and 5-V Rail
  • VLDOIN Input Voltage Range: VTT+0.4 V to 3.5 V
  • VTT Termination Regulator
    • OutputVoltage Range: 0.5 V to 0.9 V
    • 2-A Peak Sink and SourceCurrent
    • Requires Only 10-µF MLCC Output Capacitor
    • ±20 mVAccuracy
  • VTTREF Buffered Reference
    • VDDQ/2 ± 1% Accuracy
    • 10-mA Sink and SourceCurrent
  • Supports High-Z in S3 and Soft-Stop in S4 and S5 with S3 and S5 Inputs
  • Overtemperature Protection
  • 10-Pin, 2 mm × 2 mm SON (DSQ) Package

All trademarks are the property of their respective owners.

Description for the TPS51206

The TPS51206 device is a sink and source double date rate (DDR)termination regulator with VTTREF buffered reference output. It is specifically designed forlow-input voltage, low-cost, low-external component count systems where space is a keyconsideration. The device maintains fast transient response and only requires 1 × 10-µF of ceramicoutput capacitance. The device supports a remote sensing function and all power requirements forDDR2, DDR3 and Low-Power DDR3 (DDR3L), and DDR4 VTT bus. The VTT current capability is ±2-A peak.The device supports all of the DDR power states, putting VTT to High-Z in S3 state (suspend to RAM)and discharging VTT and VTTREF in S4 or S5 state (suspend to disk).

The TPS51206 device is available in 10-Pin, 2 mm × 2mm SON (DSQ) PowerPAD™ package and specified from –40°C to 105°C.

Pricing


Qty Price (USD)
1-99 0.567
100-249 0.468
250-999 0.336
1,000+ 0.253

Additional package qty | carrier options

Package qty | Carrier 3,000 | LARGE T&R
Inventory Out of stock
Qty | Price (USD) 1ku | 0.22 1-99 0.493 100-249 0.407 250-999 0.292 1,000+ 0.22
Custom reel may be available