Packaging information
Package | Pins WQFN (RTE) | 16 |
Operating temperature range (°C) -40 to 140 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the TPS54719
- Two 30-mΩ (typical) MOSFETs for high efficiency at 7-A loads
- 200-kHz to 2-MHz switching frequency
- 0.6 V ± 1.5% voltage reference over temperature
- Adjustable slow start/sequencing
- UV and OV power-good output
- Low operating and shutdown quiescent current
- Safe start-up into pre-biased output
- Cycle-by-cycle current limit, thermal and frequency foldback protection
- –40°C to 140°C operating junction temperature range
- Thermally enhanced 3-mm × 3-mm 16-pin QFN
Description for the TPS54719
The TPS54719 device is a full featured 6-V, 7-A, synchronous step down current mode converter with two integrated MOSFETs.
The TPS54719 enables small designs by integrating the MOSFETs, implementing current mode control to reduce external component count, reducing inductor size by enabling up to 2-MHz switching frequency, and minimizing the IC footprint with a small 3-mm × 3-mm thermally enhanced QFN package.
The TPS54719 provides accurate regulation for a variety of loads with an accurate ±1.5% Voltage Reference (VREF) over temperature.
Efficiency is maximized through the integrated 30-mΩ MOSFETs and 455-µA typical supply current. Using the enable pin, shutdown supply current is reduced to 1 µA by entering a shutdown mode.
Undervoltage lockout is internally set at 2.4 V, but can be increased by programming the threshold with a resistor network on the enable pin. The output voltage start-up ramp is controlled by the slow-start pin. An open-drain power-good signal indicates the output is within 93% to 108% of its nominal voltage.
Frequency foldback and thermal shutdown protects the device during an overcurrent condition.
The TPS54719 is supported in the WEBENCH™ Software Tool at www.ti.com/webench.