Packaging information
Package | Pins DSBGA (YZU) | 5 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the TPS720
- 350-mA High-Performance LDO
- Low Quiescent Current: 38 µA
- Excellent Load Transient Response:
±15 mV for ILOAD = 0 mA to 350 mA in 1 µs - Excellent Line Transient Response:
ΔVOUT = ±2 mV for ΔVBIAS = ±600 mV in 1 µs
ΔVOUT = ±200 µV for ΔVIN = ±400 mV in 1 µs - Low Noise: 48 µVRMS (10 Hz to 100 kHz)
- 80 dB VIN PSRR (10 Hz to 10 kHz)
- 70 dB VBIAS PSRR (10 Hz to 10 kHz)
- Fast Start-Up Time: 140 µs
- Built-In Soft-Start With Monotonic VOUT Rise and Start-Up Current Limited to 100 mA + ILOAD
- Overcurrent and Thermal Protection
- Low Dropout: 110 mV at ILOAD = 350 mA
- Stable with 2.2-µF Output Capacitor
- Available in 1.33 mm × 0.96 mm DSBGA-5 and 2 mm × 2 mm SON-6 Packages
Description for the TPS720
The TPS720 family of dual rail, low-dropout linear regulators (LDOs) offers outstanding ac performance (PSRR, load and line transient response), while consuming a very low quiescent current of 38 µA.
The VBIAS rail that powers the control circuit of the LDO draws very low current (on the order of the quiescent current of the LDO) and can be connected to any power supply that is equal to or greater than 1.4 V above the output voltage. The main power path is through VIN, which can be a lower voltage than VBIAS; it can be as low as VOUT + VDO, increasing the efficiency of the solution in many power-sensitive applications. For example, VIN can be an output of a high-efficiency, DC-DC step-down regulator.
The TPS720 supports a novel feature in which the output of the LDO regulates under light loads when the IN pin is left floating. The light-load drive current is sourced from VBIAS under this condition. This feature is particularly useful in power-saving applications where the DC-DC converter connected to the IN pin is disabled but the LDO is still required to regulate the voltage to a light load.
The TPS720 is stable with ceramic capacitors and uses an advanced BICMOS fabrication process that yields a dropout of 110 mV at a 350-mA output load. The TPS720 has the unique feature of providing a monotonic VOUT rise (overshoot limited to 3%) with VIN inrush current limited to 100 mA + ILOAD with an output capacitor of 2.2 µF.
The TPS720 uses a precision voltage reference and feedback loop to achieve overall
accuracy of 2% over load, line, process, and temperature extremes. An ultra-small DSBGA package
makes the TPS720 ideal for handheld applications. The TPS720 is also available in a SON-8 package.
This family of devices is fully specified over the temperature range of
TJ = –40°C to 125°C.