5-pin (DBV) package image

TPS7A0318PDBVR ACTIVE

Nanopower-IQ 200nA 200mA low-dropout (LDO) voltage regulator with fast transient response

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN | NIPDAU
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
Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS7A03

  • Ultra-low IQ: 200 nA (typ), even in dropout
  • Shutdown IQ: 3 nA (typ)
  • Excellent transient response (1 mA to 50 mA)
    • < 10-µs settling time
    • 80-mV undershoot
  • Packages:
    • 1.0-mm × 1.0-mm X2SON
    • SOT23-5
    • 0.64-mm × 0.64-mm DSBGA
  • Input voltage range: 1.5 V to 6.0 V
  • Output voltage range: 0.8 V to 5.0 V (fixed)
  • Output accuracy: 1.5% over temperature
  • Smart enable pulldown
  • Very low dropout:
    • 270 mV (max) at 200 mA (VOUT = 3.3 V)
  • Stable with a 1-µF or larger capacitor

Description for the TPS7A03

The TPS7A03 is an ultra-small, ultra-low quiescent current low-dropout linear regulator (LDO) that can source 200 mA with excellent transient performance.

The TPS7A03, with an ultra-low IQ of 200 nA, is designed specifically for applications where very-low quiescent current is a critical parameter. This device maintains low IQ consumption even in dropout mode to further increase battery life. When in shutdown or disabled mode, the device consumes ultra-low, 3-nA IQ that helps increase the shelf life of the battery. The TPS7A03 has an output range of 0.8 V to 5.0 V available in 50-mV steps to support the lower core voltages of modern microcontrollers (MCUs).

The TPS7A03 features a smart enable circuit with an internally controlled pulldown resistor that keeps the LDO disabled even when the EN pin is left floating and helps minimize the external components used to pulldown the EN pin. This circuit also helps minimize the current drawn through the external pulldown circuit when the device is enabled.

The TPS7A03 is fully specified for TJ = –40°C to +125°C operation.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more