4-pin (YKA) package image

TPS7A0515PYKAR ACTIVE

200mA, ultra-low-IQ, high-accuracy, low-dropout voltage regulator with enable

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SNAGCU
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
Package | Pins DSBGA (YKA) | 4
Operating temperature range (°C) -40 to 125
Package qty | Carrier 12,000 | LARGE T&R

Features for the TPS7A05

  • Ultralow IQ: 1 µA (typ), 3 µA (max)
    • IGND: 6 µA (typ) at 200 mA
  • Excellent transient response
  • Packages:
    • 1.0-mm × 1.0-mm X2SON (4)
    • 0.65-mm × 0.65-mm DSBGA (4)
    • SOT-23 (5)
    • SOT-23 (3)
  • Input voltage range: 1.4 V to 5.5 V
  • Output accuracy: 1% typical, 3% maximum
  • Available in fixed-output voltage:
    • 0.8 V to 3.3 V
  • Very low dropout:
    • 235 mV (max) at 200 mA (3.3 VOUT)
  • Active output discharge
  • Foldback current limit
  • Stable with a 0.47-µF or larger capacitor

Description for the TPS7A05

The TPS7A05 is an ultra-small, low quiescent current low-dropout regulator (LDO) that can source 200 mA with excellent transient performance. This device has an output range of 0.8 V to 3.3 V with a typical 1% accuracy.

The TPS7A05, with ultralow IQ (1 µA), consumes very-low quiescent current for extending battery life in battery-powered applications. The device can be operated from rechargeable Li-Ion batteries, Li-primary battery chemistries such as Li-SOCl2, Li-MnO2, as well as two- or three-cell alkaline batteries.

The TPS7A05 is available with an active pulldown circuit to quickly discharge the output when disabled.

The TPS7A05 is fully specified for TJ = –40°C to +125°C operation, and is available in standard X2SON (DQN), SOT-23 (DBV and DBZ), and DSBGA (YKA) packages.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more