text.skipToContent text.skipToNavigation

TPS7A3001DRBR ACTIVE

200-mA, low-noise, high-PSRR, negative, adjustable low-dropout voltage regulator with enable

Inventory: 13,988
 
Custom reel may be available

Download data sheet for TPS7A30
  |   View additional information for TPS7A30

Packaging information

Package | Pins VSON (DRB) | 8
Operating temperature range (℃) Q (-40 to 125)
Package qty | Carrier: 3,000 | LARGE T&R
Custom reel may be available
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Input Voltage Range: –3 V to –35 V
  • Noise:
    • 14 µVRMS (20 Hz to 20 kHz)
    • 15.1 µVRMS (10 Hz to 100 kHz)
  • Power-Supply Ripple Rejection:
    • 72 dB (120 Hz)
    • ≥ 55 dB (10 Hz to 700 kHz)
  • Adjustable Output: –1.18 V to –33 V
  • Maximum Output Current: 200 mA
  • Dropout Voltage: 216 mV at 100 mA
  • Stable With Ceramic Capacitors ≥ 2.2 µF
  • CMOS Logic-Level-Compatible Enable Pin
  • Built-In, Fixed, Current Limit and Thermal
    Shutdown Protection
  • Packages: 8-Pin HVSSOP PowerPAD™ and
    3-mm × 3-mm VSON
  • Operating Temperature Range:
    –40°C to +125°C

Description

The TPS7A30 series of devices are negative, high-voltage (–35 V), ultralow-noise (15.1 µVRMS, 72-dB PSRR) linear regulators that can source a maximum load of 200 mA.

These linear regulators include a CMOS logic-level-compatible enable pin and capacitor-programmable soft-start function that allows for customized power-management schemes. Other features include built-in current limit and thermal shutdown protection to safeguard the device and system during fault conditions.

The TPS7A30 family is designed using bipolar technology, and is ideal for high-accuracy, high-precision instrumentation applications where clean voltage rails are critical to maximize system performance. This design makes the device an excellent choice to power operational amplifiers, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and other high-performance analog circuitry.

In addition, the TPS7A30 family of linear regulators is suitable for post dc-dc converter regulation. By filtering out the output voltage ripple inherent to dc-dc switching conversion, maximum system performance is provided in sensitive instrumentation, test and measurement, audio, and RF applications.

For applications that require positive and negative high-performance rails, consider TI’s TPS7A49 family of positive high-voltage, ultralow-noise linear regulators.

Qty Price
1-99 $2.67
100-249 $2.34
250-999 $1.64
1,000+ $1.32

Alternative carriers

Part number TPS7A3001DRBT
Package qty | Carrier 250 | SMALL T&R
Inventory 11,117
Qty | Price (USD) 1ku | $1.52