Packaging information
Package | Pins SOT-23 (DBV) | 5 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the TPS7B69-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade 1: –40°C to 125°C
Ambient Operating Temperature Range - Device HBM ESD Classification Level 2
- Device CDM ESD Classification Level C4B
- Device Temperature Grade 1: –40°C to 125°C
- 4 to 40-V Wide VI Input Voltage
Range With up to 45-V Transient - Maximum Output Current: 150 mA
- Low Quiescent Current (IQ):
- 15 µA Typical at Light Loads
- 25 µA Maximum Under Full Temperature
- 450-mV Typical Low Dropout Voltage at 100 mA Load
Current - Stable With Low ESR Ceramic Output Capacitor
(2.2 to 100 µF) - Fixed 2.5-V, 3.3-V, and 5-V Output Voltage Options
- Integrated Fault Protection:
- Thermal Shutdown
- Short-Circuit Protection
- Packages:
- 4-Pin SOT-223 Package
- 5-Pin SOT-23 Package
Description for the TPS7B69-Q1
The TPS7B69xx-Q1 device is a low-dropout linear regulator designed for up to 40-V VI operations. With only 15-µA (typical) quiescent current at light load, the device is suitable for standby microcontrol-unit systems especially in automotive applications.
The devices feature an integrated short-circuit and overcurrent protection. The TPS7B69xx-Q1 device operates over a –40°C to 125°C temperature range. Because of these features, the TPS7B6925-Q1, TPS7B6933-Q1, and TPS7B6950-Q1 devices are well suited in power supplies for various automotive applications.