7-pin (NDW) package image

TPSM13604HNDWR ACTIVE

SIMPLE SWITCHER® 5-V to 36-V, 4-A high-output voltage power module

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-3-245C-168 HR
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
Package | Pins TO-PMOD (NDW) | 7
Operating temperature range (°C) -40 to 125
Package qty | Carrier 500 | LARGE T&R

Features for the TPSM13604H

  • Integrated shielded inductor
  • Simple PCB layout
  • Flexible start-up sequencing using external soft-start and precision enable
  • Protection against inrush currents
  • Input UVLO and output short-circuit protection
  • –40°C to 125°C junction temperature range
  • Single exposed pad and standard pinout for easy mounting and manufacturing
  • Low output voltage ripple
  • Pin-to-pin compatible family:
    • LMZ14203/LMZ14202/LMZ14201(42-V max, 3 A, 2 A, 1 A)
    • LMZ12003/LMZ12002/LMZ12001 (20-V max, 3 A, 2 A, 1 A)
  • Electrical specifications
    • Up to 4-A output current
    • Input voltage range 5 V to 36 V
    • Output voltage range 3 V to 16 V
    • Efficiency up to 97%
  • Performance benefits
    • High efficiency reduces system heat generation
    • Low radiated EMI (EN 55022 class B tested)
    • No compensation required
    • Low package thermal resistance
      • EN 55022:2006, +A1:2007, FCC part 15 subpart B: 2007

Description for the TPSM13604H

The TPSM13604H SIMPLE SWITCHER power module is an easy-to-use step-down DC-DC solution that can drive up to 4-A load at low switching frequencies with exceptional power conversion efficiency, line and load regulation, and output accuracy. The TPSM13604H is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The TPSM13604H can accept an input voltage rail between 5 V and 36 V and deliver an adjustable and highly accurate output voltage as low as 3 V. The TPSM13604H only requires three external resistors and four external capacitors to complete the power solution. The TPSM13604H has a reliable and robust design with the following protection features: thermal shutdown, input undervoltage lockout, output over-voltage protection, short-circuit protection, and output current limit, and allows start-up into a pre-biased output. A single resistor adjusts the switching frequency up to 700 kHz.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more