187-pin (CMR) package image

TWL6030B107CMRR NOT RECOMMENDED FOR NEW DESIGNS

Fully Integrated Power Management IC (PMIC) with Switch Mode Charger

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TWL6030B107CMR NOT RECOMMENDED FOR NEW DESIGNS
Package qty | Carrier 260 | JEDEC TRAY (5+1)
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SNAGCU
MSL rating / Peak reflow Level-3-260C-168 HR
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
Package | Pins FCCSP (CMR) | 187
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the TWL6030

  • Seven highly efficient 6-MHz buck converters
    • Two 0.6 to 2.1 V @ 1.6 A
    • Five 0.6 to 2.1 V @ 1.0 A
  • 11 General-purpose LDOs
    • Six 1.0 to 3.3 V @ 0.2 A with battery or preregulated supply
      (One can be used as a vibrator driver.)
    • One 1.0 to 3.3 V @ 50 mA with battery or preregulated supply
    • One low noise 1.0 to 3.3 V @ 50 mA with battery or preregulated supply
    • 3.3 V @ 35 mA USB LDO
    • One LDO for TWL6030 internal use
    • One LDO for internal and external use
  • USB OTG module
  • Backup battery charger
  • 10-bit ADC with 17 input channels
  • 13-bit Coulomb counter with four programmable integration periods
  • Low power consumption
    • 5 µA in backup mode
    • 20 µA in wait-on mode
    • 110 µA in deep sleep, with two DCDCs active
  • RTC with alarm wake-up mechanism
  • SIM and MMC card detections
  • Two digital PWM outputs
  • Thermal monitoring
    • High-temperature warning
    • Thermal shutdown
  • Control
    • Configurable power-up and power-down sequences (EPROM programmable)
    • Three output signals that can be included in the start-up sequence
    • Two I2C™ interfaces
    • All resources configurable by I2C
  • Clock management
    32-kHz output
  • Battery charger 1.5 A
    • Charger for single-cell Li-Ion and Li-Polymer battery packs
    • Switched mode charger with integrated power FET for up to 1.5-A current
    • High-accuracy voltage and current regulation
    • Safety timer and reset control
    • Thermal regulation protection
    • Input/output overvoltage protection
    • Charging indicator LED driver
    • Boost mode operation for USB OTG
    • Compliant with:
      • USB 2.0
      • OTG and EH 2.0
      • YD/T 1591-2006
      • USB battery charging 1.1 and 1.2
      • Japanese battery charging requirements
  • Package 7 mm × 7 mm 187-pin nFBGA

Description for the TWL6030

The TWL6030 device is an integrated power-management integrated circuit (IC) for applications powered by a rechargeable battery. The device provides seven configurable step-down converters with up to 1.6A capability for memory, processor core, I/O, auxiliary, preregulation for LDOs, etc. The device also contains 11 LDO regulators that can be supplied from a battery or a preregulated supply. Power-up/power-down controller is configurable and can support any power-up/power-down sequences (EPROM based). The real-time clock (RTC) provides a 32-kHz output buffer, second/minute/hour/day/month/year information, and alarm wake up. The TWL6030 supports 32-kHz clock generation based on a crystal oscillator. The device integrates a switched-mode charger allowing faster battery charge, higher efficiency, and less power dissipation.

The TWL6030 device generates power supplies for OMAP™ 4 processors and operates together with the TWL6040 device, which includes all audio and related detection features. For audio IC parameters, see the TWL6040 datasheet. In addition, the TWL6030 device can be used as a power management multichannel IC (PMIC) for several other processors, thanks to the programmable startup/shutdown controller and default supply voltage levels. The TWL6030 is available in an nFBGA package, 7.0 mm x 7.0 mm, with a 0.4-mm ball pitch.

shows the TWL6030 block diagram.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TWL6030B107CMR NOT RECOMMENDED FOR NEW DESIGNS
Package qty | Carrier 260 | JEDEC TRAY (5+1)
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more