TPS54061
- Integrated High-Side and Low-Side MOSFET
- Diode Emulation for Improved Light Load
Efficiency - Peak Current Mode Control
- 90-µA Operating Quiescent Current
- 1.4-µA Shutdown Supply Current
- 50-kHz to 1100-kHz Adjustable Switching
Frequency - Synchronizes to External Clock
- Internal Slow-Start
- 0.8 V ±1% Voltage Reference
- Stable With Ceramic Output Capacitors or Low-
Cost Aluminum Electrolytic - Cycle-by-Cycle Current Limit, Thermal, OVP and
Frequency Foldback Protection - VSON-8 Package, 3 mm × 3 mm With Thermal
Pad - –40°C to 150°C Operating Junction Temperature
The TPS54061 device is a 60-V, 200-mA, synchronous step-down DC-DC converter with integrated high-side and low-side MOSFETs. Current mode control provides simple external compensation and flexible component selection. The non-switching supply current is 90 µA. Using the enable pin, shutdown supply current is reduced to 1.4 µA.
To increase light load efficiency the low-side MOSFET emulates a diode when the inductor current reaches zero.
Under voltage lockout is internally set at 4.5 V, but can be increased using two resistors on the enable pin. The output voltage startup ramp is controlled by the internal slow-start time.
The adjustable switching frequency range allows efficiency and external component size to be optimized. Frequency foldback and thermal shutdown protects the part during an overload condition.
The TPS54061 enables small designs by integrating the MOSFETs, boot recharge diode, and minimizing the IC footprint with a small 3.00 mm × 3.00 mm thermally enhanced VSON package.
The TPS54061 is supported in the WEBENCH™ Designer at www.ti.com.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS54061 Wide Input 60-V, 200-mA Synchronous Step-Down DC-DC Converter With Low IQ datasheet (Rev. E) | PDF | HTML | 04 Nov 2015 |
Selection guide | Buck Converter Quick Reference Guide (Rev. B) | 08 Apr 2021 | ||
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Analog Design Journal | Linear versus switching regulators in industrial applications with a 24-V bus | 25 Jul 2013 | ||
Application note | Using the TPS54061 to Create an Inverting Power Supply | 17 Jul 2012 | ||
EVM User's guide | Evaluation Module for TPS54061 Synchronous Step-Down SWIFT Converter | 12 Apr 2012 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS54061EVM-142 — TPS54061 Evaluation Module
SLVC439 — Synchronous Inverting Buck Boost Design Calculator
Supported products & hardware
Products
AC/DC & DC/DC converters (integrated FET)
TIDA-00179 — Universal Digital Interface to Absolute Position Encoders Reference Design
TIDA-00774 — 18V/1kW, 160A Peak, >98% Efficient, High Power Density Brushless Motor Drive Reference Design
PMP10977 — 4-20 mA Loop Sensor Isolated Power Supply
TIDA-00436 — 36V/1kW Brushless DC Motor Drive with Stall Current Limit of <1us Response Time Reference Design
PMP10182 — Wide Input Automotive Buck Reference Design
PMP9535 — 36-57Vin 5.4Vout 150mA Uses TPS54061 Features Light-load Efficiency Telecom Voltage Reference Design
Package | Pins | Download |
---|---|---|
VSON (DRB) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.