Texas Instruments power management integrated circuit (IC) solutions range from standard ICs to integrated power solutions, including plug-in power modules, digital power, battery management and high-performance MOSFETs. From isolated AC/DC and DC/DC power supply controllers, and non-isolated voltage regulators, such as switching DC/DC converters and linear regulators, to PMIC and LED drivers and display solutions, TI power management IC solutions can help you complete your design.

Product Tree / Parametric Search

Power Quick Search

*Required

Input

*Nominal Vin

(V)

 

Output 1

Vout

(V)

Iout

(A)


View additional criteria


Power & Analog for Processors and FPGA's

Choose Processor Type

Choose Processor Family


TPS92070 Dimmable LED Lighting Driver Controller
  • LMZ10500: 650mA SIMPLE SWITCHER® Nano Module with 5.5V Maximum Input Voltage
  • LMR24220: SIMPLE SWITCHER® 42Vin, 2.0A Step-Down Voltage Regulator in micro SMD
  • LMR24210: SIMPLE SWITCHER® 42Vin, 1.0A Step-Down Voltage Regulator in micro SMD
  • bq51013: Integrated Wireless Power Receiver Solution, Qi (Wireless Power Consortium) Compliant
  • TPS56221: 4.5V to 14V Input, 25A High Current Synchronous Step-Down Converter
  • TPS84621: 4.5-V to 14.5-V Input, 6-A Synchronous Buck, Integrated Power Solution

4Q 07 Analog Applications Journal

New Analog Applications Journal Available Now!

This month's Analog Application Journal articles--covering data converters and power management--focus on ways devices can be used to address specific design requirements.

Make the Switch to TI Microcontrollers

Make the Switch

Make the Switch to TI Microcontrollers