Power management

GaN FET power stages – Design & development

LMG3410R050 half bridge card

This 2.2kW daughter card configures two LMG3410R050 600V GaN FET with integrated driver, in a half bridge with latched over current protection function and all the necessary auxiliary peripheral circuitry.

LMG3411R070 half bridge card

This 1.3kW daughter card configures two LMG3411R070 600V GaN FET with integrated driver,  in a half bridge with cycle by cycle over current protection function and all the necessary auxiliary peripheral circuitry.

LMG3411R150 half bridge card

This 900W daughter card configures two LMG3411R050 600V GaN FET with an integrated driver, in a half bridge with cycle by cycle overcurrent protection function and all the necessary auxiliary peripheral circuitry.

LMG341x mother board

This easy to use breakout board can be used to configure any of the LMG341x half bridge cards as a synchronous buck converter.