SPRSPB9B July 2025 – October 2025 F28E120SB , F28E120SC
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME | MUX POSITION | 48 PT | 32 VFC | 32 RHB | PIN TYPE | DESCRIPTION |
|---|---|---|---|---|---|---|
| ANALOG | ||||||
| A0 | 11 | 7 | 7 | I | ADC-A Input 0 | |
| CMP3_HP2 | I | CMPSS-3 High Comparator Positive Input 2 | ||||
| CMP3_LP2 | I | CMPSS-3 Low Comparator Positive Input 2 | ||||
| PGA1_INM2 | I | PGA-1 Minus 2 | ||||
| AIO231 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 231 | |||
| A1 | 10 | 7 | 7 | I | ADC-A Input 1 | |
| CMP1_HP4 | I | CMPSS-1 High Comparator Positive Input 4 | ||||
| CMP1_LP4 | I | CMPSS-1 Low Comparator Positive Input 4 | ||||
| AIO232 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 232 | |||
| A2 | 6 | 4 | 4 | I | ADC-A Input 2 | |
| CMP1_HP0 | I | CMPSS-1 High Comparator Positive Input 0 | ||||
| CMP1_LP0 | I | CMPSS-1 Low Comparator Positive Input 0 | ||||
| GPIO224 | I/O | General-Purpose Input Output 224 This pin also has digital mux functions which are described in the GPIO section of this table. | ||||
| A3 | 5 | 3 | 3 | I | ADC-A Input 3 | |
| CMP3_HN0 | I | CMPSS-3 High Comparator Negative Input 0 | ||||
| CMP3_HP3 | I | CMPSS-3 High Comparator Positive Input 3 | ||||
| CMP3_LN0 | I | CMPSS-3 Low Comparator Negative Input 0 | ||||
| CMP3_LP3 | I | CMPSS-3 Low Comparator Positive Input 3 | ||||
| GPIO242 | I/O | General-Purpose Input Output 242 This pin also has digital mux functions which are described in the GPIO section of this table. | ||||
| A4 | 19 | 12 | 12 | I | ADC-A Input 4 | |
| CMP2_HP0 | I | CMPSS-2 High Comparator Positive Input 0 | ||||
| CMP2_LP0 | I | CMPSS-2 Low Comparator Positive Input 0 | ||||
| PGA1_INM1 | I | PGA-1 Minus 1 | ||||
| AIO225 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 225 | |||
| A5 | 9 | 6 | 6 | I | ADC-A Input 5 | |
| CMP3_HN1 | I | CMPSS-3 High Comparator Negative Input 1 | ||||
| CMP3_HP1 | I | CMPSS-3 High Comparator Positive Input 1 | ||||
| CMP3_LN1 | I | CMPSS-3 Low Comparator Negative Input 1 | ||||
| CMP3_LP1 | I | CMPSS-3 Low Comparator Positive Input 1 | ||||
| AIO244 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 244 | |||
| A6 | 4 | 2 | 2 | I | ADC-A Input 6 | |
| CMP1_HP2 | I | CMPSS-1 High Comparator Positive Input 2 | ||||
| CMP1_LP2 | I | CMPSS-1 Low Comparator Positive Input 2 | ||||
| GPIO228 | I/O | General-Purpose Input Output 228 This pin also has digital mux functions which are described in the GPIO section of this table. | ||||
| A7 | 15 | 8 | 8 | I | ADC-A Input 7 | |
| AIO245 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 245 | |||
| A8 | 16 | 9 | 9 | I | ADC-A Input 8 | |
| CMP2_HP4 | I | CMPSS-2 High Comparator Positive Input 4 | ||||
| CMP2_LP4 | I | CMPSS-2 Low Comparator Positive Input 4 | ||||
| PGA1_OUT | O | PGA-1 Output | ||||
| AIO241 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 241 | |||
| A9 | 20 | 13 | 13 | I | ADC-A Input 9 | |
| CMP2_HP2 | I | CMPSS-2 High Comparator Positive Input 2 | ||||
| CMP2_LP2 | I | CMPSS-2 Low Comparator Positive Input 2 | ||||
| GPIO227 | I/O | General-Purpose Input Output 227 This pin also has digital mux functions which are described in the GPIO section of this table. | ||||
| A10 | 21 | 13 | 13 | I | ADC-A Input 10 | |
| CMP2_HN0 | I | CMPSS-2 High Comparator Negative Input 0 | ||||
| CMP2_HP3 | I | CMPSS-2 High Comparator Positive Input 3 | ||||
| CMP2_LN0 | I | CMPSS-2 Low Comparator Negative Input 0 | ||||
| CMP2_LP3 | I | CMPSS-2 Low Comparator Positive Input 3 | ||||
| GPIO230 | I/O | General-Purpose Input Output 230 This pin also has digital mux functions which are described in the GPIO section of this table. | ||||
| A11 | 8 | 6 | 6 | I | ADC-A Input 11 | |
| CMP1_HN1 | I | CMPSS-1 High Comparator Negative Input 1 | ||||
| CMP1_HP1 | I | CMPSS-1 High Comparator Positive Input 1 | ||||
| CMP1_LN1 | I | CMPSS-1 Low Comparator Negative Input 1 | ||||
| CMP1_LP1 | I | CMPSS-1 Low Comparator Positive Input 1 | ||||
| PGA1_INP1 | I | PGA-1 Plus 1 | ||||
| AIO237 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 237 | |||
| A12 | 14 | 8 | 8 | I | ADC-A Input 12 | |
| CMP2_HN1 | I | CMPSS-2 High Comparator Negative Input 1 | ||||
| CMP2_HP1 | I | CMPSS-2 High Comparator Positive Input 1 | ||||
| CMP2_LN1 | I | CMPSS-2 Low Comparator Negative Input 1 | ||||
| CMP2_LP1 | I | CMPSS-2 Low Comparator Positive Input 1 | ||||
| AIO238 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 238 | |||
| A14 | 7 | 5 | 5 | I | ADC-A Input 14 | |
| CMP3_HP4 | I | CMPSS-3 High Comparator Positive Input 4 | ||||
| CMP3_LP4 | I | CMPSS-3 Low Comparator Positive Input 4 | ||||
| AIO239 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 239 | |||
| A15 | 7 | 5 | 5 | I | ADC-A Input 15 | |
| CMP1_HN0 | I | CMPSS-1 High Comparator Negative Input 0 | ||||
| CMP1_HP3 | I | CMPSS-1 High Comparator Positive Input 3 | ||||
| CMP1_LN0 | I | CMPSS-1 Low Comparator Negative Input 0 | ||||
| CMP1_LP3 | I | CMPSS-1 Low Comparator Positive Input 3 | ||||
| AIO233 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 233 | |||
| A16 | 2 | 32 | 32 | I | ADC-A Input 16 | |
| GPIO28 | I/O | General-Purpose Input Output 28 This pin also has digital mux functions which are described in the GPIO section of this table. | ||||
| PGA1_INP2 | I | PGA-1 Plus 2 | ||||
| A19 | 23 | I | ADC-A Input 19 | |||
| GPIO13 | I/O | General-Purpose Input Output 13 This pin also has digital mux functions which are described in the GPIO section of this table. | ||||
| A20 | 24 | I | ADC-A Input 20 | |||
| GPIO12 | I/O | General-Purpose Input Output 12 This pin also has digital mux functions which are described in the GPIO section of this table. | ||||
| CMP3_HP0 | 4 | 2 | 2 | I | CMPSS-3 High Comparator Positive Input 0 | |
| CMP3_LP0 | I | CMPSS-3 Low Comparator Positive Input 0 | ||||
| GPIO226 | I/O | General-Purpose Input Output 226 This pin also has digital mux functions which are described in the GPIO section of this table. | ||||
| PGA1_INP3 | I | PGA-1 Plus 3 | ||||
| VREFHI | 12 | 11 | 11 | I | ADC High Reference. In external reference mode, externally drive the high reference voltage onto this pin. In internal reference mode, a voltage is driven onto this pin by the device. In either mode, place at least a 2.2-µF capacitor and a 10Ohm resistor in series on this pin. This capacitor and resistor should be placed as close to the device as possible between the VREFHI and VREFLO pins. On the 32 QFN package, VREFHI is internally tied to VDDA. | |
| VREFLO | 13 | 10 | 10 | I | ADC Low Reference, should be tied to VSSA | |
| GPIO | ||||||
| GPIO0 | 0, 4, 8, 12 | 42 | 28 | 28 | I/O | General-Purpose Input Output 0 |
| MCPWM1_1A | 1 | O | MCPWM-1 Output 1A | |||
| OUTPUTXBAR7 | 3 | O | Output X-BAR Output 7 | |||
| SCIA_RX | 5 | I | SCI-A Receive Data | |||
| I2CA_SDA | 6 | I/OD | I2C-A Open-Drain Bidirectional Data | |||
| SPIA_PTE | 7 | I/O | SPI-A Peripheral Transmit Enable (PTE) | |||
| EQEP1_INDEX | 13 | I/O | eQEP-1 Index | |||
| MCPWM1_3A | 15 | O | MCPWM-1 Output 3A | |||
| GPIO1 | 0, 4, 8, 12 | 41 | 27 | 27 | I/O | General-Purpose Input Output 1 |
| MCPWM1_1B | 1 | O | MCPWM-1 Output 1B | |||
| OUTPUTXBAR4 | 3 | O | Output X-BAR Output 4 | |||
| SCIA_TX | 5 | O | SCI-A Transmit Data | |||
| I2CA_SCL | 6 | I/OD | I2C-A Open-Drain Bidirectional Clock | |||
| SPIA_POCI | 7 | I/O | SPI-A Peripheral Out, Controller In (POCI) | |||
| EQEP1_STROBE | 9 | I/O | eQEP-1 Strobe | |||
| MCPWM1_3B | 15 | O | MCPWM-1 Output 3B | |||
| GPIO2 | 0, 4, 8, 12 | 40 | I/O | General-Purpose Input Output 2 | ||
| MCPWM1_2A | 1 | O | MCPWM-1 Output 2A | |||
| OUTPUTXBAR1 | 5 | O | Output X-BAR Output 1 | |||
| SPIA_PICO | 7 | I/O | SPI-A Peripheral In, Controller Out (PICO) | |||
| SCIA_TX | 9 | O | SCI-A Transmit Data | |||
| I2CA_SDA | 11 | I/OD | I2C-A Open-Drain Bidirectional Data | |||
| GPIO3 | 0, 4, 8, 12 | 39 | 26 | 26 | I/O | General-Purpose Input Output 3 |
| MCPWM1_2B | 1 | O | MCPWM-1 Output 2B | |||
| OUTPUTXBAR2 | 2, 5 | O | Output X-BAR Output 2 | |||
| SPIA_CLK | 7 | I/O | SPI-A Clock | |||
| SCIA_RX | 9 | I | SCI-A Receive Data | |||
| I2CA_SCL | 11 | I/OD | I2C-A Open-Drain Bidirectional Clock | |||
| GPIO4 | 0, 4, 8, 12 | 38 | 25 | 25 | I/O | General-Purpose Input Output 4 |
| MCPWM1_3A | 1 | O | MCPWM-1 Output 3A | |||
| I2CA_SCL | 2 | I/OD | I2C-A Open-Drain Bidirectional Clock | |||
| OUTPUTXBAR3 | 5 | O | Output X-BAR Output 3 | |||
| EQEP1_STROBE | 9 | I/O | eQEP-1 Strobe | |||
| SPIA_POCI | 14 | I/O | SPI-A Peripheral Out, Controller In (POCI) | |||
| MCPWM1_1A | 15 | O | MCPWM-1 Output 1A | |||
| GPIO5 | 0, 4, 8, 12 | 47 | 30 | 30 | I/O | General-Purpose Input Output 5 |
| MCPWM1_3B | 1 | O | MCPWM-1 Output 3B | |||
| I2CA_SDA | 2 | I/OD | I2C-A Open-Drain Bidirectional Data | |||
| OUTPUTXBAR3 | 3 | O | Output X-BAR Output 3 | |||
| SPIA_PTE | 7 | I/O | SPI-A Peripheral Transmit Enable (PTE) | |||
| SPIA_POCI | 9 | I/O | SPI-A Peripheral Out, Controller In (POCI) | |||
| SCIA_RX | 11 | I | SCI-A Receive Data | |||
| MCPWM1_1B | 15 | O | MCPWM-1 Output 1B | |||
| GPIO6 | 0, 4, 8, 12 | 48 | I/O | General-Purpose Input Output 6 | ||
| OUTPUTXBAR4 | 2 | O | Output X-BAR Output 4 | |||
| SYNCOUT | 3 | O | External MCPWM Synchronization Pulse | |||
| EQEP1_A | 5 | I | eQEP-1 Input A | |||
| MCPWM1_3A | 10 | O | MCPWM-1 Output 3A | |||
| MCPWM1_2A | 15 | O | MCPWM-1 Output 2A | |||
| GPIO7 | 0, 4, 8, 12 | 43 | 29 | I/O | General-Purpose Input Output 7 | |
| MCPWM1_2A | 2 | O | MCPWM-1 Output 2A | |||
| OUTPUTXBAR5 | 3 | O | Output X-BAR Output 5 | |||
| EQEP1_B | 5 | I | eQEP-1 Input B | |||
| SPIA_PICO | 7 | I/O | SPI-A Peripheral In, Controller Out (PICO) | |||
| MCPWM3_1A | 9 | O | MCPWM-3 Output 1A | |||
| SCIA_TX | 11 | O | SCI-A Transmit Data | |||
| MCPWM1_2B | 15 | O | MCPWM-1 Output 2B | |||
| GPIO8 | 0, 4, 8, 12 | I/O | General-Purpose Input Output 8 | |||
| ADCSOCAO | 3 | O | ADC Start of Conversion A for External ADC | |||
| EQEP1_STROBE | 5 | I/O | eQEP-1 Strobe | |||
| SCIA_TX | 6 | O | SCI-A Transmit Data | |||
| SPIA_PICO | 7 | I/O | SPI-A Peripheral In, Controller Out (PICO) | |||
| I2CA_SCL | 9 | I/OD | I2C-A Open-Drain Bidirectional Clock | |||
| GPIO9 | 0, 4, 8, 12 | I/O | General-Purpose Input Output 9 | |||
| SCIB_TX | 2 | O | SCI-B Transmit Data | |||
| OUTPUTXBAR6 | 3 | O | Output X-BAR Output 6 | |||
| EQEP1_INDEX | 5 | I/O | eQEP-1 Index | |||
| SCIA_RX | 6 | I | SCI-A Receive Data | |||
| SPIA_CLK | 7 | I/O | SPI-A Clock | |||
| MCPWM1_1B | 9 | O | MCPWM-1 Output 1B | |||
| I2CA_SCL | 14 | I/OD | I2C-A Open-Drain Bidirectional Clock | |||
| GPIO10 | 0, 4, 8, 12 | I/O | General-Purpose Input Output 10 | |||
| MCPWM1_2B | 2 | O | MCPWM-1 Output 2B | |||
| ADCSOCBO | 3 | O | ADC Start of Conversion B for External ADC | |||
| EQEP1_A | 5 | I | eQEP-1 Input A | |||
| SCIB_TX | 6 | O | SCI-B Transmit Data | |||
| SPIA_POCI | 7 | I/O | SPI-A Peripheral Out, Controller In (POCI) | |||
| I2CA_SDA | 9 | I/OD | I2C-A Open-Drain Bidirectional Data | |||
| GPIO11 | 0, 4, 8, 12 | 14 | 14 | I/O | General-Purpose Input Output 11 | |
| OUTPUTXBAR7 | 3 | O | Output X-BAR Output 7 | |||
| EQEP1_B | 5 | I | eQEP-1 Input B | |||
| SCIB_RX | 6 | I | SCI-B Receive Data | |||
| SPIA_PTE | 7 | I/O | SPI-A Peripheral Transmit Enable (PTE) | |||
| MCPWM3_1B | 9 | O | MCPWM-3 Output 1B | |||
| EQEP1_A | 11 | I | eQEP-1 Input A | |||
| SPIA_PICO | 13 | I/O | SPI-A Peripheral In, Controller Out (PICO) | |||
| GPIO12 | 0, 4, 8, 12 | 24 | I/O | General-Purpose Input Output 12 This pin also has analog functions which are described in the ANALOG section of this table. | ||
| MCPWM3_1A | 1 | O | MCPWM-3 Output 1A | |||
| EQEP1_STROBE | 5 | I/O | eQEP-1 Strobe | |||
| SCIB_TX | 6 | O | SCI-B Transmit Data | |||
| SPIA_CLK | 11 | I/O | SPI-A Clock | |||
| GPIO13 | 0, 4, 8, 12 | 23 | I/O | General-Purpose Input Output 13 This pin also has analog functions which are described in the ANALOG section of this table. | ||
| MCPWM3_1B | 1 | O | MCPWM-3 Output 1B | |||
| EQEP1_INDEX | 5 | I/O | eQEP-1 Index | |||
| SCIB_RX | 6 | I | SCI-B Receive Data | |||
| SPIA_POCI | 11 | I/O | SPI-A Peripheral Out, Controller In (POCI) | |||
| GPIO16 | 0, 4, 8, 12 | 26 | I/O | General-Purpose Input Output 16 | ||
| SPIA_PICO | 1 | I/O | SPI-A Peripheral In, Controller Out (PICO) | |||
| OUTPUTXBAR7 | 3 | O | Output X-BAR Output 7 | |||
| SCIA_TX | 6 | O | SCI-A Transmit Data | |||
| EQEP1_STROBE | 9 | I/O | eQEP-1 Strobe | |||
| XCLKOUT | 11 | O | External Clock Output. This pin outputs a divided-down version of a chosen clock signal from within the device. | |||
| EQEP1_B | 13 | I | eQEP-1 Input B | |||
| GPIO17 | 0, 4, 8, 12 | I/O | General-Purpose Input Output 17 | |||
| SPIA_POCI | 1 | I/O | SPI-A Peripheral Out, Controller In (POCI) | |||
| OUTPUTXBAR8 | 3 | O | Output X-BAR Output 8 | |||
| EQEP1_INDEX | 9 | I/O | eQEP-1 Index | |||
| GPIO18 | 0, 4, 8, 12 | 33 | 21 | 21 | I/O | General-Purpose Input Output 18 |
| SPIA_CLK | 1 | I/O | SPI-A Clock | |||
| SCIB_TX | 2 | O | SCI-B Transmit Data | |||
| I2CA_SCL | 6 | I/OD | I2C-A Open-Drain Bidirectional Clock | |||
| EQEP1_A | 9 | I | eQEP-1 Input A | |||
| XCLKOUT | 11 | O | External Clock Output. This pin outputs a divided-down version of a chosen clock signal from within the device. | |||
| X2 | ALT | I/O | Crystal oscillator output. | |||
| GPIO19 | 0, 4, 8, 12 | 34 | 22 | 22 | I/O | General-Purpose Input Output 19 |
| SPIA_PTE | 1 | I/O | SPI-A Peripheral Transmit Enable (PTE) | |||
| SCIB_RX | 2 | I | SCI-B Receive Data | |||
| I2CA_SDA | 6 | I/OD | I2C-A Open-Drain Bidirectional Data | |||
| EQEP1_B | 9 | I | eQEP-1 Input B | |||
| X1 | ALT | I/O | Crystal oscillator input or single-ended clock input. The device initialization software must configure this pin before the crystal oscillator is enabled. To use this oscillator, a quartz crystal circuit must be connected to X1 and X2. This pin can also be used to feed a single-ended 3.3-V level clock. | |||
| GPIO20 | 0, 4, 8, 12 | I/O | General-Purpose Input Output 20 | |||
| EQEP1_A | 1 | I | eQEP-1 Input A | |||
| SPIA_PICO | 6 | I/O | SPI-A Peripheral In, Controller Out (PICO) | |||
| I2CA_SCL | 11 | I/OD | I2C-A Open-Drain Bidirectional Clock | |||
| UARTA_TX | 15 | O | UART-A Transmit Data | |||
| GPIO21 | 0, 4, 8, 12 | I/O | General-Purpose Input Output 21 | |||
| EQEP1_B | 1 | I | eQEP-1 Input B | |||
| SPIA_POCI | 6 | I/O | SPI-A Peripheral Out, Controller In (POCI) | |||
| I2CA_SDA | 11 | I/OD | I2C-A Open-Drain Bidirectional Data | |||
| UARTA_RX | 15 | I | UART-A Receive Data | |||
| GPIO22 | 0, 4, 8, 12 | I/O | General-Purpose Input Output 22 | |||
| EQEP1_STROBE | 1 | I/O | eQEP-1 Strobe | |||
| SCIB_TX | 3 | O | SCI-B Transmit Data | |||
| GPIO23 | 0, 4, 8, 12 | I/O | General-Purpose Input Output 23 | |||
| EQEP1_INDEX | 1 | I/O | eQEP-1 Index | |||
| SPIA_PTE | 2 | I/O | SPI-A Peripheral Transmit Enable (PTE) | |||
| SCIB_RX | 3 | I | SCI-B Receive Data | |||
| GPIO24 | 0, 4, 8, 12 | 27 | 15 | 15 | I/O | General-Purpose Input Output 24 |
| OUTPUTXBAR1 | 1 | O | Output X-BAR Output 1 | |||
| EQEP1_A | 2 | I | eQEP-1 Input A | |||
| SPIA_PTE | 3 | I/O | SPI-A Peripheral Transmit Enable (PTE) | |||
| SPIA_PICO | 6 | I/O | SPI-A Peripheral In, Controller Out (PICO) | |||
| SCIA_TX | 11 | O | SCI-A Transmit Data | |||
| ERRORSTS | 13 | O | Error Status Output. This signal requires an external pulldown. | |||
| GPIO28 | 0, 4, 8, 12 | 2 | 32 | 32 | I/O | General-Purpose Input Output 28 This pin also has analog functions which are described in the ANALOG section of this table. |
| SCIA_RX | 1 | I | SCI-A Receive Data | |||
| OUTPUTXBAR8 | 2 | O | Output X-BAR Output 8 | |||
| MCPWM3_1A | 3 | O | MCPWM-3 Output 1A | |||
| OUTPUTXBAR5 | 5 | O | Output X-BAR Output 5 | |||
| EQEP1_A | 6 | I | eQEP-1 Input A | |||
| EQEP1_STROBE | 9 | I/O | eQEP-1 Strobe | |||
| UARTA_TX | 10 | O | UART-A Transmit Data | |||
| SPIA_CLK | 11 | I/O | SPI-A Clock | |||
| ERRORSTS | 13 | O | Error Status Output. This signal requires an external pulldown. | |||
| I2CA_SDA | 14 | I/OD | I2C-A Open-Drain Bidirectional Data | |||
| GPIO29 | 0, 4, 8, 12 | 1 | 31 | 31 | I/O | General-Purpose Input Output 29 |
| SCIA_TX | 1 | O | SCI-A Transmit Data | |||
| MCPWM1_2A | 2 | O | MCPWM-1 Output 2A | |||
| MCPWM3_1B | 3 | O | MCPWM-3 Output 1B | |||
| OUTPUTXBAR6 | 5 | O | Output X-BAR Output 6 | |||
| EQEP1_B | 6 | I | eQEP-1 Input B | |||
| EQEP1_INDEX | 9 | I/O | eQEP-1 Index | |||
| UARTA_RX | 10 | I | UART-A Receive Data | |||
| SPIA_PTE | 11 | I/O | SPI-A Peripheral Transmit Enable (PTE) | |||
| ERRORSTS | 13 | O | Error Status Output. This signal requires an external pulldown. | |||
| I2CA_SCL | 14 | I/OD | I2C-A Open-Drain Bidirectional Clock | |||
| GPIO30 | 0, 4, 8, 12 | I/O | General-Purpose Input Output 30 | |||
| OUTPUTXBAR7 | 5 | O | Output X-BAR Output 7 | |||
| EQEP1_STROBE | 6 | I/O | eQEP-1 Strobe | |||
| MCPWM1_1A | 11 | O | MCPWM-1 Output 1A | |||
| GPIO32 | 0, 4, 8, 12 | 32 | 20 | 20 | I/O | General-Purpose Input Output 32 |
| I2CA_SDA | 1 | I/OD | I2C-A Open-Drain Bidirectional Data | |||
| EQEP1_INDEX | 2 | I/O | eQEP-1 Index | |||
| SPIA_CLK | 3 | I/O | SPI-A Clock | |||
| UARTA_RX | 6 | I | UART-A Receive Data | |||
| ADCSOCBO | 13 | O | ADC Start of Conversion B for External ADC | |||
| GPIO33 | 0, 4, 8, 12 | 25 | I/O | General-Purpose Input Output 33 | ||
| I2CA_SCL | 1 | I/OD | I2C-A Open-Drain Bidirectional Clock | |||
| OUTPUTXBAR4 | 5 | O | Output X-BAR Output 4 | |||
| UARTA_TX | 6 | O | UART-A Transmit Data | |||
| EQEP1_B | 11 | I | eQEP-1 Input B | |||
| ADCSOCAO | 13 | O | ADC Start of Conversion A for External ADC | |||
| GPIO35 | 0, 4, 8, 12 | 31 | 19 | 19 | I/O | General-Purpose Input Output 35 |
| SCIA_RX | 1 | I | SCI-A Receive Data | |||
| SPIA_POCI | 2 | I/O | SPI-A Peripheral Out, Controller In (POCI) | |||
| I2CA_SDA | 3 | I/OD | I2C-A Open-Drain Bidirectional Data | |||
| UARTA_RX | 7 | I | UART-A Receive Data | |||
| EQEP1_A | 9 | I | eQEP-1 Input A | |||
| TDI | 15 | I | JTAG Test Data Input (TDI) - TDI is the default mux selection for the pin. The internal pullup is disabled by default. The internal pullup should be enabled or an external pullup added on the board if this pin is used as JTAG TDI to avoid a floating input. | |||
| GPIO37 | 0, 4, 8, 12 | 29 | 17 | 17 | I/O | General-Purpose Input Output 37 |
| OUTPUTXBAR2 | 1 | O | Output X-BAR Output 2 | |||
| SPIA_PTE | 2 | I/O | SPI-A Peripheral Transmit Enable (PTE) | |||
| I2CA_SCL | 3 | I/OD | I2C-A Open-Drain Bidirectional Clock | |||
| SCIA_TX | 5 | O | SCI-A Transmit Data | |||
| UARTA_TX | 7 | O | UART-A Transmit Data | |||
| EQEP1_B | 9 | I | eQEP-1 Input B | |||
| SYNCOUT | 13 | O | External MCPWM Synchronization Pulse | |||
| TDO | 15 | O | JTAG Test Data Output (TDO) - TDO is the default mux selection for the pin. The internal pullup is disabled by default. The TDO function will be in a tri-state condition when there is no JTAG activity, leaving this pin floating; the internal pullup should be enabled or an external pullup added on the board to avoid a floating GPIO input. | |||
| GPIO39 | 0, 4, 8, 12 | I/O | General-Purpose Input Output 39 | |||
| EQEP1_INDEX | 9, 14 | I/O | eQEP-1 Index | |||
| SYNCOUT | 13 | O | External MCPWM Synchronization Pulse | |||
| GPIO40 | 0, 4, 8, 12 | I/O | General-Purpose Input Output 40 | |||
| MCPWM1_2B | 5 | O | MCPWM-1 Output 2B | |||
| SCIB_TX | 9 | O | SCI-B Transmit Data | |||
| EQEP1_A | 10 | I | eQEP-1 Input A | |||
| GPIO41 | 0, 4, 8, 12 | I/O | General-Purpose Input Output 41 | |||
| MCPWM3_1A | 1 | O | MCPWM-3 Output 1A | |||
| SPIA_CLK | 2 | I/O | SPI-A Clock | |||
| MCPWM1_2A | 5 | O | MCPWM-1 Output 2A | |||
| SCIB_RX | 9 | I | SCI-B Receive Data | |||
| EQEP1_B | 10 | I | eQEP-1 Input B | |||
| GPIO43 | 0, 4, 8, 12 | 36 | 24 | I/O | General-Purpose Input Output 43 | |
| OUTPUTXBAR6 | 3 | O | Output X-BAR Output 6 | |||
| I2CA_SCL | 6 | I/OD | I2C-A Open-Drain Bidirectional Clock | |||
| UARTA_TX | 7 | O | UART-A Transmit Data | |||
| EQEP1_INDEX | 10 | I/O | eQEP-1 Index | |||
| GPIO45 | 0, 4, 8, 12 | 45 | I/O | General-Purpose Input Output 45 | ||
| OUTPUTXBAR8 | 3 | O | Output X-BAR Output 8 | |||
| SPIA_POCI | 6 | I/O | SPI-A Peripheral Out, Controller In (POCI) | |||
| GPIO46 | 0, 4, 8, 12 | I/O | General-Purpose Input Output 46 | |||
| GPIO224 | 0, 4, 8, 12 | 6 | 4 | 4 | I/O | General-Purpose Input Output 224 This pin also has analog functions which are described in the ANALOG section of this table. |
| OUTPUTXBAR3 | 5 | O | Output X-BAR Output 3 | |||
| SPIA_PICO | 6 | I/O | SPI-A Peripheral In, Controller Out (PICO) | |||
| MCPWM1_1A | 9 | O | MCPWM-1 Output 1A | |||
| EQEP1_A | 11 | I | eQEP-1 Input A | |||
| UARTA_TX | 14 | O | UART-A Transmit Data | |||
| GPIO226 | 0, 4, 8, 12 | 4 | 2 | 2 | I/O | General-Purpose Input Output 226 This pin also has analog functions which are described in the ANALOG section of this table. |
| SPIA_CLK | 6 | I/O | SPI-A Clock | |||
| MCPWM1_1B | 9 | O | MCPWM-1 Output 1B | |||
| EQEP1_STROBE | 11 | I/O | eQEP-1 Strobe | |||
| UARTA_RX | 14 | I | UART-A Receive Data | |||
| GPIO227 | 0, 4, 8, 12 | 20 | 13 | 13 | I/O | General-Purpose Input Output 227 This pin also has analog functions which are described in the ANALOG section of this table. |
| I2CA_SCL | 1 | I/OD | I2C-A Open-Drain Bidirectional Clock | |||
| MCPWM1_3A | 3 | O | MCPWM-1 Output 3A | |||
| OUTPUTXBAR1 | 5 | O | Output X-BAR Output 1 | |||
| MCPWM1_2B | 6 | O | MCPWM-1 Output 2B | |||
| GPIO228 | 0, 4, 8, 12 | 4 | 2 | 2 | I/O | General-Purpose Input Output 228 This pin also has analog functions which are described in the ANALOG section of this table. |
| ADCSOCAO | 3 | O | ADC Start of Conversion A for External ADC | |||
| SPIA_POCI | 6 | I/O | SPI-A Peripheral Out, Controller In (POCI) | |||
| MCPWM1_2B | 9 | O | MCPWM-1 Output 2B | |||
| EQEP1_B | 11 | I | eQEP-1 Input B | |||
| GPIO230 | 0, 4, 8, 12 | 21 | 13 | 13 | I/O | General-Purpose Input Output 230 This pin also has analog functions which are described in the ANALOG section of this table. |
| I2CA_SDA | 1, 7 | I/OD | I2C-A Open-Drain Bidirectional Data | |||
| MCPWM1_3B | 3 | O | MCPWM-1 Output 3B | |||
| MCPWM1_2A | 6 | O | MCPWM-1 Output 2A | |||
| GPIO242 | 0, 4, 8, 12 | 5 | 3 | 3 | I/O | General-Purpose Input Output 242 This pin also has analog functions which are described in the ANALOG section of this table. |
| MCPWM1_2A | 3 | O | MCPWM-1 Output 2A | |||
| OUTPUTXBAR2 | 5 | O | Output X-BAR Output 2 | |||
| SPIA_PTE | 6 | I/O | SPI-A Peripheral Transmit Enable (PTE) | |||
| EQEP1_INDEX | 11 | I/O | eQEP-1 Index | |||
| GPIO243 | 0, 4, 8, 12 | I/O | General-Purpose Input Output 243 | |||
| XCLKOUT | 1 | O | External Clock Output. This pin outputs a divided-down version of a chosen clock signal from within the device. | |||
| TEST, JTAG, AND RESET | ||||||
| TCK | 28 | 16 | 16 | I | JTAG test clock with internal pullup. | |
| TMS | 30 | 18 | 18 | I/O | JTAG test-mode select (TMS) with internal pullup. This serial control input is clocked into the TAP controller on the rising edge of TCK. This device does not have a TRSTn pin. An external pullup resistor (recommended 2.2 kΩ) on the TMS pin to VDDIO should be placed on the board to keep JTAG in reset during normal operation. | |
| XRSn | 3 | 1 | 1 | I/OD | Device Reset (in) and Watchdog Reset (out). During a power-on condition, this pin is driven low by the device. An external circuit may also drive this pin to assert a device reset. This pin is also driven low by the MCU when a watchdog reset occurs. During watchdog reset, the XRSn pin is driven low for the watchdog reset duration of 512 OSCCLK cycles. A resistor between 2.2 kΩ and 10 kΩ should be placed between XRSn and VDDIO. If a capacitor is placed between XRSn and VSS for noise filtering, it should be 100 nF or smaller. These values will allow the watchdog to properly drive the XRSn pin to VOL within 512 OSCCLK cycles when the watchdog reset is asserted. This pin is an open-drain output with an internal pullup. If this pin is driven by an external device, it should be done using an open-drain device. | |
| POWER AND GROUND | ||||||
| VDDA | 18 | 11 | 11 | 3.3-V Analog Power Pins. Place a minimum 2.2-µF decoupling capacitor on each pin. On the 32 QFN package, VREFHI is internally tied to VDDA. See the Power Management Module (PMM) section for usage details. | ||
| VDDIO | 35, 46 | 23 | 23 | 3.3-V Digital I/O Power Pins. See the Power Management Module (PMM) section for usage details. | ||
| VSS | 22, 37, 44 | 24, 29 | PAD | Digital Ground. For QFN packages, the ground pad on the bottom of the package must be soldered to the ground plane of the PCB. | ||
| VSSA | 17 | 10 | 10 | Analog Ground | ||