SPRSPB9B July 2025 – October 2025 F28E120SB , F28E120SC
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fSYSOSC | Factory trimmed SYSOSC frequency | SYSOSCCFG.FREQ=00 (BASE) | 32.2 | MHz | ||
| fSYSOSC | SYSOSC frequency accuracy when frequency correction loop (FCL) is enabled (1) | -40 ℃ < Ta < 125 ℃ | -2 | 1.4 | % | |
| tsettle, SYSOSC | Settling time to target accuracy (2) | SETUSEFCL=1 | 30 | us | ||